Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/6/2020

Overview

Tripp Lite's HT706TSAT Home/Business Theater Surge Suppressor provides high-performance protection--2100 joules--stopping damaging surges and filtering disruptive line noise so components perform at their peak! You can see and hear the difference: sharper, crisper video; deeper, fuller audio and longer component life spans. Perfect for small home/business theater installations: high-definition TVs, satellite and A/V receivers, DVD/CD players and more. 7 outlets (with transformer spacing), 2-line 2.2 GHz coaxial protection and 1-line tel/modem protection safeguard an entire home/business theater system. $100,000 Ultimate Lifetime Insurance coverage (U.S., Canada, and Puerto Rico only). Includes two diagnostic LEDs, 6 ft. cord with a right-angle plug, 6 ft. coaxial cable and 6 ft. phone cord.

Features

  • 2100 joules surge suppression rating with EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
  • $100,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected components against surge damage...for life!
  • 7 surge-protected NEMA 5-15R AC outlets safeguard an entire home/business theater system
  • Widely-spaced outlets accommodate up to 4 transformers
  • 2 sets of surge-protected 2.2 GHz gold coaxial connectors (with included 6 ft. gold coaxial cable)
  • 1 set of surge-protected tel/modem connectors (with included 6 ft. phone cord) safeguard personal video recorders (PVRs) on a single dial-up line
  • 6 ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a home/business theater system
  • 2 diagnostic LEDs alert user to protection and grounding status
  • Keyhole slots provide convenient wall or cabinet mounting
  • Illuminated master switch provides one-touch power control over all components. Integrated circuit breaker protects against dangerous system overload
  • High-impact plastic housing (black) stands up to the most demanding environments
  • UL and CSA listed
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required

Package Includes

  • HT706TSAT Home/Business Theater Surge Suppressor
  • 6 ft. gold coaxial cable
  • 6 ft. phone cord
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121486
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps75000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(4) Yes
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm protection and grounding status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2100
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
UL1449 Let Through Rating400, 400, 500
EMI / RFI Filtering  Up to 40 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Cable (Coax) ProtectionYes
Cable (Coax) Protection Details2 line
Network (Ethernet) ProtectionNo
Telephone/DSL ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)160mm
Outlets Measurement (Center to Center)Distance between transformer outlet and standard outlet = 38.10mm; Distance between standard outlets = 25.40mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)25.20 x 14.20 x 6.00
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)1.500 x 14.000 x 3.250
Unit Weight (lbs.)1.2
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.