Model Number: AVBAR10
This Model has been retired and replaced by HT10DBS. More information for the AVBAR10 is available on the model support page
Isobar 10-Outlet A/V Surge Protector, 8-ft. Cord, 3384 Joules, Tel/Coax/Ethernet Protection
Overview
Features
- 3384 joules surge / spike suppression protection rating
- EMI/RFI line noise filtering help components perform at their peak (sharper, crisper video; deeper, fuller audio and longer component life spans)
- Isolated Filter Banks eliminate interference between connected components
- All-metal housing safely withstands the strongest surges
- 10 surge-protected NEMA 5-15R AC outlets safeguard an Audio / Video system
- Widely spaced outlets accommodate up to 4 transformers
- Four plug-in safety covers protect against accidental contact
- 3 sets of surge-protected Type F gold HD 2.2 GHZ coaxial connectors (with included 6-ft. coaxial cable) safeguard components on cable, satellite or antenna line
- 1-Ethernet RJ45 surge protection jack (with included 6-ft. network cable) safeguards router and network
- 1-line tel/modem surge protection (with included 6-ft. phone cord) safeguards personal video recorders (Satellite, PVRs) on a single dial-up line.
- 8-ft. cord with right-angle NEMA 5-15P plug provides convenient location anywhere within a audio video system
- 3 diagnostic LEDs alert user to protection, line power and fault status
- Keyhole slots provide convenient wall or cabinet mounting
- Illuminated master switch provides one-touch power control over all components. Circuit breaker protects against dangerous system overload
- All-metal housing (black) stands up to the most demanding environments
- UL and cUL listed, RoHS compliant
- $500,000 Ultimate Lifetime Insurance (USA, Canada and Puerto Rico only) covers connected components against surge damage...for life!
Specifications
OVERVIEW
| UPC Code | 037332143839 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V,15A |
| Input Cord Gauge Type | 14 gauge; SJT |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 150,000 |
| Input Plug Type | NEMA 5-15P |
| Right-Angle Plug | Yes |
| Input Cord Length (m) | 2.44 |
| Integrated Cord Clip | No |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1440 |
| Output Receptacles | (10) 5-15R |
| Circuit Breaker (amps) | 12 |
| Transformer Accommodation | (6) Yes |
| Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Combination AC circuit breaker and illuminated 2 position on/off power switch |
| Diagnostic LED Details | Built-in LEDs confirm line power, protection and ground status |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 3384 |
| AC Suppression Response Time | NM = instantaneous CM = < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression |
| Clamping Voltage (RMS) | 140 |
| EMI / RFI Filtering | Up to 40 dB |
| Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
| Telephone/DSL Protection | Yes |
| Telephone/DSL Protection Details | 1 line |
| Cable (Coax) Protection | Yes |
| Cable (Coax) Protection Details | 3 line (2.2 GHz Bandwidth) |
| Network (Ethernet) Protection | Yes |
| Network (Ethernet) Protection Details | 1 line |
PHYSICAL
| Color | Black |
| Antimicrobial Coating | No |
| Color (AC Line Cord) | Black |
| Housing Color | Attractive black color scheme |
| Integrated Keyhole Mounting Slots | Yes |
| Keyhole Slot Mounting Measurement (Center to Center) | Distance between horizontal tabs = 355.09mm; Distance between vertical tabs = 58.17mm |
| Material of Construction | Metal |
| Outlets Measurement (Center to Center) | Distance between standard horizontal outlets = 39.45mm; Distance between standard outlet and transformer outlet = 52.42mm; Distance between transformer outlets = 53.01mm; Distance between vertical outlets = 38.76mm |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / cm) | 43.82 x 23.50 x 8.26 |
| Shipping Weight (kg) | 1.81 |
| Unit Dimensions (hwd / cm) | 36.20 x 5.72 x 8.89 |
| Unit Weight (kg) | 1.59 |
SPECIAL FEATURES
| Rotatable Outlets | No |
STANDARDS & COMPLIANCE
| Canada | cUL |
| UL1449 3rd Edition (AC Suppression) | UL1449 |
| UL1363 (Power Tap) | UL1363 |
| UL497A (Communications) | UL497A |
| FCC Part 68 (Communications) | FCC Part 68 |
WARRANTY
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $500,000 Ultimate Lifetime Insurance |
Frequently Asked Questions
Additional FAQs may be available on the AVBAR10 model support page.
Resources & Downloads
Useful Web Pages
Product Images














