Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Transmitter/transceiver combo extends a 4K DisplayPort signal over Cat6 cable to an HDMI monitor up to 230 ft. away.

  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0 
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Power over Cable (PoC) technology provides power to the transceiver via Cat6 cable
  • Transmitter’s local port shows you the 4K image being displayed at the other end
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

Cat6 Extender Kit Ideal for Digital Signage in Schools and Workplaces
This 4K transmitter/transceiver extender kit is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127A-111-BDTH extends 4K signals from a DisplayPort source to an HDMI display up to 230 feet (70.1 meters) away via user-supplied Cat6 cabling.

Extends Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127A-111-BDTH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz with 7.1-channel surround sound and 36-bit Deep Color. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. Advanced 4:4:4 chroma subsampling is ideal for top-level PC gaming or using your HDTV as a PC monitor.

Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the transceiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable. This port does not support multi-resolution capabilities, so the connected monitor must also support 4K/60 Hz to function properly.

Built-In PoC Technology Provides Receiver Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the connected receivers over Cat6 cable. LEDs indicate when the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receivers where needed without worrying about finding a nearby AC outlet.

Create a Daisy Chain of Displays to Achieve Even More Distance
This extender kit is capable of forming daisy-chain installations up to 920 feet (280.4 meters) from the transmitter by connecting additional B127A-110-BH transceivers (sold separately) and HDMI displays. Up to four total B127A-110-BH transceivers can be chained together, each capable of extending a 4K/60 Hz signal up to 230 feet per unit. The transceiver is also compatible with B127A-010-H signal booster (sold separately), which allows the signal to be boosted up to 400 feet (121.9 meters) total between the transmitter and transceiver. When used in a daisy-chain installation, this brings the total extension distance up to 1,090 ft. (332.2 meters). Note: B127A-010-H will only work when used in the first link of the daisy-chain installation.

Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and transceiver work right out of the box with no software required. Mounting hardware is included for installing the units on a wall, pole or 19-inch rack. Connect the transmitter to the source with a user-supplied DisplayPort cable (such as P580-Series). Then, connect the transceiver to the display with a user-supplied HDMI cable (such as P568- or P569-Series). Finally, connect the two units with user-supplied Cat6 cable (such as N202-Series).

TAA-Compliant for GSA Schedule Purchases
The B127A-111-BDTH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with DisplayPort output (PC, cable box, media server)
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • Transmitter
  • Transceiver
  • External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
  • (4) International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332263988
Product TypeExtender Kit
TechnologyCat5/5e; Cat6; HDMI; POC
Host ConnectorDISPLAYPORT (FEMALE)
VIDEO
Video InputDISPLAYPORT (FEMALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE); RJ45 (FEMALE)
Video Ports DetailsDisplayPort 1.2a; HDMI 2.0; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 @ 60 Hz
Max. Distance (Between any 2 Units)230 ft.
Max 720P Range (ft)230
Max 1080P Range (ft)230
Max 1280 x 720 (720p) Range (ft)230
Max 1920 x 1080 (1080p) Range (ft)230
Max 1920 x 1200 Range (ft)230
Max 2560 x 1600 Range (ft)230
Max 3840 x 2160 (4K) Range (ft)230
Max 3840 x 2160 (4K@30Hz) Range (ft)230
Max 3840 x 2160 (4K@60Hz) Range (ft)230
Maximum Distance with Booster400
Transmitter Video InputDisplayPort
Transmitter - Number of Video Outputs1
Transmitter - Local Display OutputHDMI
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs2
Signal Range (ft)230
Signal Range (m)70
Range Extension with BoosterYes
Range Extension using other Tripp Lite product400 ft. (between TX/RX); 1090 ft. (in full 4-layer daisy-chain installation)
Recommended Cabling

24AWG Solid Wire Cat6 Cabling

Extended ModeYes
Extended Mode Details

x1 HDMI Output (4K/60 Hz)

Mirror ModeYes
Mirror Mode Details

x1 HDMI Output (4K/60 Hz)

Other Tripp Lite product used to extend range

B127A-010-H Signal Booster, B127A-110-BD or B127A-110-BH transceivers

Max Supported Color Depth36-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
Maximum Signal Range Details

4K/60 Hz DisplayPort to HDMI up to 230 ft.

AUDIO
Audio PortsHDMI (FEMALE); TOSLINK (FEMALE)
Audio Ports Details

x1 HDMI output and x1 TOSLINK output (both support pass-through audio formats including LPCM 2.0/5.1/7.1)

Audio InputDisplayport
Audio OutputHDMI
Audio SpecificationPass-through audio formats including LPCM 2.0/5.1/7.1
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)24V / 1A
AC Power Adapter Cord Length (ft.)4.53
AC Power Adapter Cord Length (m)1.38
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
AC Plug TypeAS/NZS 3112; BS1363; CEE 7/16 Schuko; NEMA 1-15P
Power SourceTransmitter or Receiver (Included)
Power Over Cable (PoC) SupportYes
Receiver Power SourcePower Over Cable
CONNECTIONS
Side A - Connector 1DISPLAYPORT (FEMALE)
Side A - Connector 2HDMI (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) RJ45 (FEMALE)
Side B - Connector 3TOSLINK (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: (1) Power = Green, (1) RJ45 = Green (Power), Orange (Data); Transceiver: (1) Power = Green, (2) RJ45 = Green (Power), Orange (Data)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Included Mounting Accessories(4) Mounting Brackets & Screws
Number of Displays2
Form Factor/Mounting OptionsBox; Rackmount; Wall-mount
RackmountableYes
Receiver Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Receiver Unit Weight (lbs.)1
Shipping Dimensions (hwd / in.)2.17 x 10.24 x 6.46
Shipping Weight (lbs.)1.23
Transmitter Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Transmitter Unit Weight (lbs.)1
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 85% RH, Non Condensing
COMMUNICATIONS
Signal Range (ft.)230
Transmission Distance230 ft.
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
Latency  0
PORT EXPANSION
Daisy-chainable or CascadableDaisychainable up to 4 layers, 230 ft. per layer (920 ft. total)
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
Mounting Accessory IncludedYes
Multi-Resolution SupportNo
Built-In EqualizerYes
Displayport Specification1.2a
HDCP Specification2.2
Driver RequiredNo
Recommended Category Cable24AWG Cat6
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) N202-150-BL N202-150-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) N202-175-BL N202-175-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) N202-200-BL N202-200-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 10 ft. P568-010-2A P568-010-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 10 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 15 ft. P568-015-2A P568-015-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 15 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)

Video Extenders

  Model Number Description
Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA B127A-010-H B127A-010-H Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA
HDMI over Cat6 Receiver with Repeater, 4K 60Hz, HDR, 4:4:4, IR Transceiver, PoC, HDCP 2.2, 230 ft., TAA B127A-110-BH B127A-110-BH HDMI over Cat6 Receiver with Repeater, 4K 60Hz, HDR, 4:4:4, IR Transceiver, PoC, HDCP 2.2, 230 ft., TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.