Part Number: AVR700UXRM
This Model has been retired and replaced by AVR700U. An Owner's Manual and other information for the AVR700UXRM is available on the model support page
Overview
Features
- AVR700UXRM ultra-compact 120V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
- 700VA / 350 watt UPS output capacity
- Audible alarm is completely muted from the factory; Alarm operation can be restored using PowerAlert UPS management software
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 83 to 147V, without using battery power
- Large internal battery offers 50% longer runtime than Tripp Lite AVR700U
- 11.8 minutes runtime at 50% load (175 watts)
- Up to 42 minutes runtime for a single desktop computer system consuming 60 watts continuous
- 8 built-in NEMA 5-15R outlets, two with extra wide spacing to accommodate transformer plugs
- 4 UPS battery backup outlets, plus 4 additional surge-only outlets
- Right angle NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge protection is available from all outlets
- Built-in data line surge suppression protects a single dialup or DSL line
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
- 98% line mode efficiency rating uses less energy and BTU emissions
- Built-in grounding lug
- Hot swappable user battery replacement
- Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
- Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement
Specifications
OVERVIEW
UPC Code | 037332183682 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 12A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P; Right-Angled |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 700 |
Output Capacity (Watts) | 350 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Line Mode) | +8%, -21% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (8) 5-15R |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3.6 min. |
Runtime Half Load (min.) | 11.8 min. |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | 15.8 hours (10% to 90%) |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 147 |
Overvoltage Correction | Input voltages between 128 and 147 are reduced by 12% |
Undervoltage Correction | Input voltages between 83 and 104 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Alarm is factory muted for silent operation; Audible alarm can be restored to indicate power failure and overload conditions using PowerAlert UPS management software |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 420 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Desktop |
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary UPS Depth (mm) | 152 |
Primary UPS Height (mm) | 89 |
Primary UPS Width (mm) | 287 |
Shipping Dimensions (hwd / in.) | 4.60 x 13.40 x 8.60 |
Shipping Weight (lbs.) | 11.80 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 3.5 x 11.3 x 6 |
UPS Power Module Weight (kg) | 4.99 |
UPS Power Module Weight (lbs.) | 11 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 30 |
AC Mode Efficiency Rating (100% Load) | 98% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 1-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 83 |
High Voltage Transfer to Battery Power (Setpoint) | 147 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
Grounding Details | Included |
APPLICATIONS
UPS Applications | Home/Office Desktop; Audio/Video |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images