Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
AVR Series 230V 550VA 300W Ultra-Compact Line-Interactive UPS with USB port, CEE7/7 Schuko Outlets
- 550VA ultra-compact 230V line interactive UPS
- Corrects brownouts and overvoltages from 159V to 282V
- 4 UPS battery supported outlets, 4 surge-only outlets
- USB port, TEL/DSL protection, Wall mountable, 99% efficient
- CEE 7/7 Schuko input & output connections
- 2-year limited warranty
Overview
Features
- AVRX550UD ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
- 550VA / 300 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
- 3 minutes runtime at 100% load (300 watts), 9.7 minutes runtime at 50% load (150 watts)
- 20 minutes runtime for a desktop computer system consuming 80 watts continuous
- 8 total CEE7/7 SCHUKO outlets
- 4 UPS battery backup outlets, plus 4 additional surge-only outlets
- CEE7/7 SCHUKO input connection with 1.8m line cord
- Network grade AC surge and lightning protection is available from all outlets; Built-in data line surge suppression protects a single dialup or DSL line
- 99% line mode efficiency rating uses less energy and BTU emissions
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
- Hot swappable user battery replacement
- Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement
Specifications
OVERVIEW
UPC Code | 037332156822 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 10A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | CEE 7/7 Schuko |
UPS Input Cord Length (ft.) | 6 |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 550 |
Output Watt Capacity (Watts) | 300 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | +8%, -21% |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 4 UPS outlets, 4 surge-only outlets |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (8) CEE7/7 |
Individually Controllable Load Banks | No |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Full Load Runtime (min.) | 3 min. (300w) |
Half Load Runtime (min.) | 9.7 min. (150w) |
Expandable Runtime | No |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 15 hours from 10% to 90% |
Battery Access | Battery access door |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC |
Overvoltage Correction | Input voltages between 245 and 282 are reduced by 12% |
Undervoltage Correction | Input voltages between 159 and 205 are boosted by 14% |
USER INTERFACE, ALERTS & CONTROLS
Switches | Combination switch controls on/off power status and self-test operation |
Audible Alarm | Audible alarm indicates power-failure and overload status |
LED Indicators | 2 LEDs indicate power status and overload/check battery status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 320 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out) |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Installation Form Factors Supported with Included Accessories | Tower; Ultra-compact desktop; Wallmount |
Primary Form Factor | Desktop |
Primary UPS Depth (mm) | 152 |
Primary UPS Height (mm) | 120 |
Primary UPS Width (mm) | 279 |
Shipping Dimensions (hwd / in.) | 7.30 x 14.20 x 9.53 |
Shipping Weight (lbs.) | 12.30 |
UPS Housing Material | ABS |
UPS Power Module Dimensions (hwd, in.) | 4.73 x 11 x 6 |
UPS Power Module Weight (kg) | 5.22 |
UPS Power Module Weight (lbs.) | 11.5 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius. |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius. |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 16 |
AC Mode Efficiency Rating (100% Load) | 99% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at https://www.tripplite.com/poweralert |
Communications Cable | USB interface cable included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 5 milliseconds (line to battery mode) / 1 millisecond (battery to line mode) |
Low Voltage Transfer to Battery Power (Setpoint) | 159 |
High Voltage Transfer to Battery Power (Setpoint) | 282 |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | CE; Meets FCC Part 15 Category B (EMI); ROHS (Restriction of Hazardous Substances) |
Certification Details | IEC 62040, IEC 60950, EN 62040, GS MARK |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Related Products
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.