Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

$212.69 Avg. Price
  • 750VA ultra-compact 230V line interactive UPS
  • Corrects brownouts and overvoltages from 159V to 282V
  • 3 UPS battery supported outlets, 3 surge-only outlets
  • USB port, TEL/DSL protection, Wall mountable
  • C14 inlet and 6 C13 outlets
  • 2-year limited warranty

Overview

The AVRX750U Ultra-Compact Line-Interactive UPS offers complete power protection for desktop PCs, network workstations and a wide variety of professional and consumer electronic devices. Uninterruptible Power Supply / UPS circuits switch to battery backup mode within milliseconds to keep connected equipment running without interruption or data loss during power failures. Automatic Voltage Regulation / AVR power conditioning maintains smooth, continuous operation of connected equipment during brownouts and overvoltages. Surge-only outlets offer convenient protection for printers and other desktop accessories not requiring battery support. AC and dataline surge suppression prevents connected equipment damage. USB communications port supports built-in power management and auto-shutdown features of Windows and macOS or full featured monitoring and data-saving auto-shutdown options using free PowerAlert® monitoring software.

Features

  • AVRX750U ultra-compact 230V line interactive UPS offers complete AC power protection from blackouts, brownouts and transient surges
  • 750VA / 450 watt UPS output capacity
  • Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts to prevent data loss and system downtime for connected equipment
  • Built-in USB port enables data-saving unattended shutdown when used with PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and macOS
  • Automatic Voltage Regulation / AVR corrects extended brownouts and overvoltages from 159 to 282V, without using battery power
  • 2.4 minutes runtime at 100% load (450 watts), 8.6 minutes runtime at 50% load (225 watts)
  • 32 minutes runtime for a desktop computer system consuming 80 watts continuous
  • 6 total C13 outlets; Includes two 2m C13 to C14 power cables
  • 3 UPS battery backup outlets, plus 3 additional surge-only outlets
  • C14 inlet supports a variety of site specific input cordsets
  • Network grade AC surge protection is available from all outlets
  • Built-in data line surge suppression protects a single dialup or DSL line
  • Supports Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
  • Built-in grounding lug
  • Hot swappable user battery replacement
  • Optional PDUBHV10 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • Space saving, ultra-compact housing with support for wall-mount, desktop or floor placement

Package Includes

  • AVRX750U UPS System
  • USB cable
  • Two C13 to C14 power cables
  • Instruction manual
RoHS compliant NUT compatible

Specifications

OVERVIEW
UPC Code037332123138
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported230V AC
UPS Input Connection TypeC14 inlet
UPS Input Connection DescriptionAttached 15cm line cord with C14 inlet. The C14 inlet accepts user-supplied AC power cord with country specific plug.
UPS Input Cord Length (ft.)0.5
OUTPUT
Output Capacity (VA)750
Output Capacity (kVA)0.75
Output Capacity (Watts)450
Output Capacity (kW)0.45
Nominal Voltage Details230V nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Frequency Compatibility DetailsAutomatic frequency selection
Output Voltage Regulation (Line Mode)+8%, -21%
Output Voltage Regulation (Battery Mode)+/- 5%
Included Output Power CablesIncludes 2 C13 to C14 output power cables
UPS Output Receptacles (Surge Suppression Only)3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU optionsPDUBHV10 (2U / 8 C13 outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported220V; 230V; 240V
Output Receptacles(6) C13
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  2.4 min. (450W)
Runtime Half Load (min.)  8.6 min. (225W)
DC System Voltage (VDC)12
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC51 
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 159 to 282VAC
Overvoltage Correction  Input voltages between 245 and 282 are reduced by 12%
Undervoltage Correction  Input voltages between 159 and 205 are boosted by 14%
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination switch controls on/off power status and self-test operation
Audible AlarmAudible alarm indicates power-failure and overload status
LED Indicators2 LEDs indicate power status and overload/check battery status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating320
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorDesktop
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)178
Primary UPS Height (mm)102
Primary UPS Width (mm)305
Shipping Dimensions (hwd / in.)5.40 x 9.80 x 14.50
Shipping Weight (lbs.)14.89
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)4 x 12 x 7
UPS Power Module Weight (kg)6.49
UPS Power Module Weight (lbs.)14.3
Unit Weight (lbs.)14.3000
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  20
AC Mode Efficiency Rating (100% Load)98%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  459
COMMUNICATIONS
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools (NUT) CompatibilityNUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite
Network Management Card DescriptionNetwork management not supported
Communications InterfaceUSB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)159
High Voltage Transfer to Battery Power (Setpoint)282
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Automatic Voltage Regulation (AVR); Hot swappable batteries; Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
Grounding DetailsYes
APPLICATIONS
UPS ApplicationsHome/Office Desktop; Audio/Video; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsGOST (Russia)
Product ComplianceRoHS; SASO (Saudi Arabia); CE (Europe); FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (International)2-year limited warranty

Questions & Answers

In Economy Mode, the UPS increases efficiency by implementing dynamic double conversion, which means it suspends or resumes double conversion automatically as the quality of input power changes. For a full explanation of Economy Mode, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS RBC51 RBC51 UPS Replacement Battery Cartridge for APC, Belkin, Best, Powerware, Liebert & Other UPS

Power Distribution Units (PDUs)

  Model Number Description
200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall PDUBHV101U PDUBHV101U 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall

Services & Extended Warranties

Preventive Maintenance

Part Number Description
TL0005NXXX6009UC UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS
TLWFLN72XX2509UC 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN73XX2509UC 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems
TLWFLN75XX2509UC 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems

Extended Warranty

Part Number Description
TL5SW5Y0950UC 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems

Unpacking & Assembly

Part Number Description
TLAS00NXXX6009UC UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Installation

Part Number Description
TLSU05NXXX6009UC UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.