Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Portable Server Rack Cooling Unit, Gen 2 Upgrade - 12,000 BTU, 120V

Model Number: SRCOOL12K


Portable close-coupled AC unit cools server rooms and network closets where other cooling solutions are impractical or unaffordable.
  • 12,000 BTU (3.5kW) of cooling capacity protects vital equipment against overheating
  • Upgraded hot air exhaust fan stays effective even under a high heat load
  • Built-in evaporator for drip-free operation—no need to empty water collection tanks
  • Self-contained design with no plumbing or special circuits—easy setup by almost anyone
  • 100% duty cycle keeps your equipment constantly cool with no downtime

  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Portable Close-Coupled Cooling with Customer-Inspired Upgrades for Better Performance
Tripp Lite’s award-winning SRCOOL12K, now in its second generation, is a portable, compact, self-contained air conditioning unit designed for server rooms, small network closets, back offices and other areas with heat-sensitive equipment that facility air conditioning can’t reach. Design improvements based on customer feedback include upgraded commercial-grade components designed to last longer, including an upgraded hot air exhaust fan. The SRCOOL12K Gen 2 also boasts robust packaging for better protection from shipping damage and an updated two-year warranty.

12,000 BTU of Cooling Power Protects Your Equipment Against Hazardous High Heat
This SmartRack® server rack cooling unit pumps 12,000 BTU (3.5kW) of cooling into your IT environment to help prevent shutdowns, malfunctions and other failures caused by overheating or fluctuating temperatures. It uses environmentally friendly R410A refrigerant to comply with worldwide standards. An easy-to-read control panel with diagnostic LEDs provides convenient local management.

Rack/Spot Cooling Focuses Cold Air Where It’s Most Needed
Close-coupled cooling delivers cold air near heat loads to discourage recirculation and increase energy efficiency. An included 71-inch flexible hose lets you aim the cold air to a specific spot, such as an overheated rack enclosure or an equipment hot spot. Hot air exits through a window or drop ceiling via an included exhaust kit. An upgraded hot air exhaust fan maintains effectiveness even under a high heat load. The unit also dehumidifies and filters the air, providing better air quality that can enhance operating conditions and equipment reliability. 

Special Commercial-Grade Components for Reliable Performance
With a 100-percent duty cycle, the SRCOOL12K can run continuously without costly downtime. It uses copper tubing that is stronger than the aluminum tubing used in most consumer cooling units. The copper allows higher pressures and better weld joints to stand up to the constant vibration of the running compressor.

Built-In Evaporator Ensures No Water Collection Tank to Empty
The evaporator expels the condensed water through the directional exhaust duct, eliminating the need for a drain tube, drain pan or water collection tank and saving you time and money. No external condenser, refrigerant piping or professional maintenance is required for simple operation. Upgraded firmware allows the compressor to cycle on and off while the evaporator fan stays on to prevent icing in high-humidity environments.

Add an Optional Remote Management Accessory for 24/7 Monitoring and Control
Install the optional SRCOOLNETLX network module (sold separately) to monitor temperatures, receive alerts, review logs and control settings from anywhere, anytime, via SNMP, web browser, SSH, telnet or command line interface. The built-in LX Platform’s PowerAlert® Device Manager provides a single interface to cycle the connected air conditioner on and off, adjust its fan speed, change its target set point temperature and switch to dehumidification mode.

Designed for Simple Plug-and-Play Installation by Almost Anyone
The self-contained SRCOOL12K requires no disruptive construction projects or costly service calls from plumbers or HVAC specialists. It rolls on four casters into a compact 12 x 20 inch area. The six-foot power cord’s NEMA 5-15P plug with leakage current protection connects to a standard AC outlet. The unit is programmed to restart automatically after power failures, and a built-in timer allows unattended shutdown and startup. An upgraded motor-start capacitor with a larger capacity ensures a dependable startup.

2-Year Warranty
The SRCOOL12K is backed by a robust 2-year warranty, ensuring reliability and performance.

Typical Applications

  • Cool an overheated rack enclosure, equipment hot spot or EdgeReady™ micro data center
  • Use the included louvered vent to cool a small room, such as a back office or network closet, up to 500 sq. ft.
  • Add supplemental cooling when additional equipment overwhelms existing cooling systems

Package Includes

  • SRCOOL12K Portable Server Rack AC Unit, Gen 2
  • Louvered front vent insert
  • Duct adapters
  • Cold-air flexible duct
  • Hot-exhaust duct
  • Window/drop-ceiling heat-ventilation kit
  • Drainage plugs
  • Owner’s manual

RoHS compliant
2011 InfoComm SCN Installation Products Award 2010 CE Pro BEST Finalist 2011 Chicago Innovation Awards 2013 CEPro BEST Awards 2013 rAVe Best of CEDIA

Specifications

OVERVIEW
UPC Code037332145765
COOLING
Cooling TypeActive
INPUT
Nominal Input Voltage(s) Supported120V AC
Electrical Consumption1400 Watts Max
Input Connection TypeNEMA 5-15P
Input Frequency60 HZ
Input Cord Length (ft.)6
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsTouch sensitive control panel with multiple LEDs and numerical temperature readout
PHYSICAL
ColorBlack
Form Factors SupportedTower
Material of ConstructionABS
Shipping Dimensions (hwd / in.)29.00 x 15.40 x 33.10
Shipping Weight (lbs.)81.00
Unit Dimensions (hwd / in.)30.63 x 11.81 x 19.88
Unit Weight (lbs.)73.9
ENVIRONMENTAL
Cooling Capacity12,000 BTU / 3.5 kW
SPECIAL FEATURES
Dehumidifier2.5 liters/ hour
Compressor TypeRotary
RefrigerantR410a (Environmentally friendly, Non ozone depleting)
Refrigerant Amount22 oz.
Air FlowEvaporator = 329 CFM / Condenser = 311 CFM
Amp Draw Nominal10.5A
Sound Level (Noise)57dB
Air Supply Tube Length71 inches
Air Exhaust Tube Length118 inches
Air Exhaust Tube Diameter5.16 inches
CERTIFICATIONS
CertificationsTested to UL484; CSA, RoHS
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Frequently Asked Questions

Yes. An exhaust removal tube is included and must be used to vent the hot air out of the room or closet through a window or ceiling duct work.
For your convenience, the unit uses washable filters. Replacement filters are not sold separately.
The exhaust tube length is 118 inches (approx 9.5 feet).
The exhaust tube diameter is 5.16". The tube is 118" long.
Yes. The international version is the SRXCOOL12K.
See All

Additional FAQs may be available on the SRCOOL12K model support page.

Accessories

Rack Cooling Accessories
  Model Number Description
SRCOOLNETLX | Rack Cooling Accessories SRCOOLNETLX LX Platform SNMP/Web Interface Module - Remote Cooling Management for SRCOOL12K Models

Extended Warranties

Part Number Description
WEXT1M 1-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Declarations of Conformity

support icon

Do you own a
SRCOOL12K

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.