Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Attach to rack enclosure cabinets or open frame racks to provide ground contact
  • Heavy-gauge solid copper
  • All hardware is included
  • 5-year limited warranty

Overview

The SRGROUND is a full-length (42U) bus grounding bar made from heavy-gauge solid copper that attaches to Rack Enclosure Cabinets or Open Frame Racks to provide convenient ground contact for standard rack-mount equipment. Every other U space has a drilled and tapped hole to allow a ground wire "jumper" to be installed. The jumper then bridges to the individual pieces of equipment with grounding straps, allowing a direct path to ground, rather than going through surrounding equipment. The SRGROUND can mount in an enclosure in two ways: it can be screwed into the Rack Enclosures (hardware included) or it can be installed using the toolless mounting buttons in the Open Frame Racks.

Features

  • Full length (42U) bus grounding bar made from heavy-gauge solid copper that attaches to Rack Enclosure Cabinets or Open Frame Racks to provide convenient ground contact for standard rack-mount equipment
  • Every other U space has a drilled and tapped hole to allow a ground wire "jumper" to be installed
  • The jumper then bridges to the individual pieces of equipment, with grounding straps, allowing a direct path to ground rather than going through surrounding equipment
  • Can mount in a enclosure in two ways: it can be screwed into the Rack Enclosures (hardware included), or it can be installed using the tool less mounting buttons in the Open Frame Racks

Package Includes

  • SRGROUND Copper Bus Grounding Bar
  • (21) Grounding straps
  • (3) Mounting buttons
  • (21) M4 screws
  • (21) Washers
  • Owners Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154811
Accessory TypeGrounding Bars & Panels
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.40 x 3.60 x 78.50
Shipping Weight (lbs.)5.50
Unit Dimensions (hwd / in.)75.500 x 0.625 x 0.250
Unit Weight (lbs.)4
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Network Tools & Testers

  Model Number Description
ESD Anti-Static Wrist Strap Band with Grounding Wire P999-000 P999-000 ESD Anti-Static Wrist Strap Band with Grounding Wire

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.