Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Copper Bus Grounding Bar

Model Number: SRGROUND


  • Attach to rack enclosure cabinets or open frame racks to provide ground contact
  • Heavy-gauge solid copper
  • All hardware is included
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The SRGROUND is a full length (42U) bus grounding bar made from heavy-gauge solid copper that attaches to Rack Enclosure Cabinets or Open Frame Racks to provide convenient ground contact for standard rackmount equipment. Every other U space has a drilled and tapped hole to allow a ground wire "jumper" to be installed. The jumper then bridges to the individual pieces of equipment, with grounding straps, allowing a direct path to ground rather than going through surrounding equipment. The SRGROUND can mount in a Tripp Lite enclosure in two ways, it can be screwed into the Rack Enclosures (hardware included) or it can be installed using the tool less mounting buttons in the Open Frame Racks.

Features

  • Full length (42U) bus grounding bar made from heavy-gauge solid copper that attaches to Rack Enclosure Cabinets or Open Frame Racks to provide convenient ground contact for standard rackmount equipment
  • Every other U space has a drilled and tapped hole to allow a ground wire "jumper" to be installed
  • The jumper then bridges to the individual pieces of equipment, with grounding straps, allowing a direct path to ground rather than going through surrounding equipment
  • Can mount in a Tripp Lite enclosure in two ways: it can be screwed into the Rack Enclosures (hardware included), or it can be installed using the tool less mounting buttons in the Open Frame Racks

Package Includes

  • SRGROUND Copper Bus Grounding Bar
  • (21) Grounding straps
  • (3) Mounting buttons
  • (21) M4 screws
  • (21) Washers
  • Owners Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154811
PHYSICAL
Shipping Dimensions (hwd / in.)3.00 x 2.50 x 75.00
Shipping Weight (lbs.)5.20
Unit Dimensions (hwd / in.)75.5 x .625 x .25
Unit Weight (lbs.)4
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRGROUND

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.