Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$75.03 Avg. Price
  • 10 outlets spaced to accommodate transformers
  • Illuminated on/off switch with cover
  • 15-amp circuit breaker
  • 15-ft. (4.57 m) power cord
  • Heavy-duty metal case
  • Keyhole slots on removable mounting brackets

Overview

The Power It!® TLM1015NC power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 10 NEMA 5-15R outlets spaced to accommodate transformers, 15-foot (4.6 meters) AC power cord and keyhole slots on removable mounting brackets. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features heavy-duty metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.

Features

  • Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
  • Includes 10 NEMA 5-15R outlets spaced to accommodate transformers
  • Illuminated on/off switch provides one-touch power control for connected equipment
  • Transparent switch cover snaps tight to prevent accidental shutoff
  • Convenient keyhole slots on removable brackets provide secure mounting options for a wide variety of surfaces and applications
  • 15A power handling capacity with integrated circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
  • 15-ft. (4.57 m) AC power cord
  • Heavy-duty metal case provides maximum safety and durability
  • UL certification

Package Includes

  • TLM1015NC power strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332136107
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(10) 5-15R
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(5) Yes
Outlet Orientation10 outlets arranged in 2 rows and spaced to accommodate transformers
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent switch cover snaps tight to prevent accidental shutoff
PHYSICAL
ColorLight Gray
Material of ConstructionMetal
Power Cord ColorLight Gray
Housing ColorLight Gray
Included Mounting AccessoriesKeyhole slots on removable mounting brackets
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between end tabs = 462.30mm
Outlets Measurement (Center to Center)Distance between horizontal outlets = 2.81 in.; Distance between vertical outlets = 1.53 in.
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)2.60 x 9.10 x 20.20
Shipping Weight (lbs.)5.10
Unit Dimensions (hwd / in.)2.250 x 17.500 x 4.000
Unit Weight (lbs.)4.6
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL 1363; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.