Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1U Rack-Mount Power Strip, 120V, 20A, L5-20P, 12 Outlets (6 Front-Facing, 6-Rear-Facing) 15-ft. Cord

Model Number: RS-1215-20T


  • Designed for standard 19-in. racks (1U high)
  • 12 NEMA5-15/20R outlets (6 front/6 rear)
  • 15-ft. cord with locking NEMA L5-20P input plug
  • 20A circuit breaker

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's RS-1215-20T Power Strip offers 20A capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19-in. rack meeting EIA standards. Unfiltered electrical pass-through makes RS-1215-20T ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 12 NEMA5-15/20R outlets (6 front/6 rear), 15-ft. AC power cord with locking NEMA L5-20P input plug and lighted switch with cover that prevents risk of accidental turn-off.

PLUG/OUTLETS: Input: NEMA L5-20P Output: 12 x NEMA5-15/20R (6 front/6 rear)

ELECTRICAL: 120V AC, 50/60Hz, 20A (Requires NEMA 5-20R wall receptacle)

FORMAT: 19-in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more

Features

  • Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
  • Uses one rack space (1U) in standard 19-in. rack ("zero U" mounting possible in many racks)
  • Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
  • 12 x NEMA5-15/20R output receptacles (6 front/6 rear)
  • 15-ft. AC cord with NEMA L5-20P input plug
  • Lighted power switch confirms power on/off status
  • Snap-in switch guard prevents accidental turn-off
  • 20A electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119704
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)2400
Output Receptacles(12) 5-15/20R
Circuit Breaker (amps)20
Overload Protection20A circuit breaker
Transformer Accommodation(5) Yes
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V dedicated line
Voltage Compatibility (VAC)120
Input Plug TypeNEMA L5-20P
Input Cord Length (ft.)15
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted power switch
Locking Switch CoverYes
PHYSICAL
Anti-Microbial ProtectedNo
ColorBlack
Color (AC Line Cord)Black
Form Factors Supported1U rackmount, wallmount
Included Mounting AccessoriesRackmount flanges
Integrated Keyhole Mounting SlotsNo
Material of ConstructionMetal
Outlets Measurement (Center to Center)Distance between Front outlets = 51.6mm; Distance between Rear outlets = 71.1mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)9.30 x 2.60 x 20.20
Shipping Weight (lbs.)5.90
Unit Dimensions (hwd / in.)1.75 x 17.5 x 4.5
Unit Weight (lbs.)5.4
CERTIFICATIONS
ApprovalsUL-recognized (USA)/cUR (Canada)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the RS121520T model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.