Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

12-Outlet Vertical Power Strip, 120V, 15A, 15-ft. Cord, 5-15P, 36 in.


  • 12 outlets
  • Convenient and safe covered, on/off switch
  • 15-amp circuit breaker
  • 15-ft. cord
  • 36" length

View Full Product Details

Tripp Lite Part Number

PS3612

$49.42 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's PS3612 power strip offers 15 amp, 120V multi-outlet AC power distribution in a convenient 36 inch mountable housing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications. Includes 12 NEMA 5-15R output receptacles with 2.638 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA 5-15P/Output: 12 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A
FORMAT: 36 in. corded, mountable power strip

Features

  • Sturdy all-metal 36 inch corded strip format with 2.638 inch center-to-center outlet spacing
  • Includes 12 NEMA 5-15R output receptacles
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 15 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Package Includes

  • PS3612
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011459
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(12) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(6) Yes
Right-Angle OutletsNo
Outlet Spacing2.638 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorSilver
Color (AC Line Cord)Black
Form Factors SupportedSupports horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
Included Mounting AccessoriesIncludes mounting clips
Integrated Keyhole Mounting SlotsNo
Material of ConstructionAluminum
Outlets Measurement (Center to Center)67mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)39.50 x 3.30 x 2.00
Shipping Weight (lbs.)4.44
Unit Dimensions (hwd / in.)36 x 1.5 x 1.5
Unit Weight (lbs.)3.8
STANDARDS & COMPLIANCE
CanadacUL
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the PS3612 model support page.

Accessories

Power Strips

  Model Number Description
Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.