1U Rack Mount Power Strip, 120V, 15A, 5-15P, 12 Right-Angled Widely Spaced Outlets, 15 ft. (4.57 m) Cord
- Outlets placed at right angle to accommodate bulky transformers
- 12 widely spaced outlets (6 front / 6 rear)
- Designed for standard 19-in. racks (1U high)
- 15-ft. (4.57 m) cord
- 15A circuit breaker
- This product is covered by a Lifetime Limited Warranty (coverage details)
RS-1215-RA
Have a Question?
Overview
Features
- Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
- Uses one rack space (1U) in standard 19-in. rack ("zero U" mounting possible in many racks)
- Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
- 12 x NEMA5-15R output receptacles (6 front/6 rear)
- 15-ft. (4.57 m) AC cord with NEMA5-15P plug
- Right-angle outlet orientation with ground pin at the bottom
- Lighted power switch confirms power on/off status
- Snap-in switch guard prevents accidental turn off
- 15A electrical capacity with circuit breaker
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332099402 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (9) Yes |
Outlet Orientation | 6 front-facing / 6 rear-facing, all with ground pin oriented to the bottom (when viewed in 1U rackmount configuration) |
Right-Angle Outlets | Yes |
USER INTERFACE, ALERTS & CONTROLS
Switches | Red illuminated - positon switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
PHYSICAL
Antimicrobial Coating | No |
Color | Black |
Color (AC Line Cord) | Black |
Form Factors Supported | 1U rackmount, wall-mount and undercounter installation supported |
Included Mounting Accessories | Rackmount flanges |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | Distance between Front outlets = 51.6mm; Distance between Rear outlets = 71.1mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 9.30 x 2.25 x 20.30 |
Shipping Weight (lbs.) | 5.32 |
Unit Dimensions (hwd / in.) | 1.75 x 17.5 x 4.5 |
Unit Weight (lbs.) | 4.6 |
SPECIAL FEATURES
TVSS Grounding | Back panel nut-and-bolt grounding lug |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1363 (Power Tap) | UL1363 (UR status) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.