24-Outlet Vertical Power Strip, 120V, 20A, 5-20P, 15 ft. (4.57 m) Cord, 72 in.
- 24 outlets
- Convenient and safe covered, on/off switch
- 20-amp circuit breaker
- 15-ft. (4.57 m) cord
- 72" length
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS7224-20
Have a Question?
Overview
Tripp Lite's PS7224-20 power strip offers 20 amp, 120V multi-outlet AC power distribution in a convenient 72 inch mountable housing. Offers horizontal or vertical power distribution in rackmount, raceway and workbench applications. Includes 24 output receptacles with 2.795 inch center-to-center spacing, 15-ft. (4.57 m) AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.
INPUT/OUTPUT: Input: NEMA 5-20P/Output: 22 NEMA 5-15R & 2 NEMA 5-20R
ELECTRICAL: 120V AC, 50/60Hz, 20A
FORMAT: 72 in. corded, mountable power strip
Features
- Sturdy all-metal 72 inch corded strip format with 2.795 inch center-to-center outlet spacing
- Included mounting hardware supports vertical or horizontal mounting in rack enclosures, raceways and more
- Includes 22 NEMA 5-15R and 2 NEMA 5-20R output receptacles
- Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
- Lighted power switch with locking transparent cover prevents accidental shutoff
- 20 amp electrical capacity with circuit breaker
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332011527 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 20A 120V |
Input Cord Gauge Type | 12 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-20P |
Input Cord Length (ft.) | 15 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 2400 |
Output Receptacles | (2) 5-15/20R; (22) 5-15R |
Circuit Breaker (amps) | 20 |
Transformer Accommodation | (12) Yes |
Right-Angle Outlets | No |
Outlet Spacing | 2.795 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Silver |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
Included Mounting Accessories | Includes mounting clips |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Aluminum |
Outlets Measurement (Center to Center) | 72mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.02 x 75.79 |
Shipping Weight (lbs.) | 6.60 |
Unit Dimensions (hwd / in.) | 72 x 1.5 x 1.5 |
Unit Weight (lbs.) | 6.5 |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the PS722420 model support page.
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.