Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

24-Outlet Vertical Power Strip, 120V, 20A, L5-20P, 15-ft. Cord, 72 in.

Model Number: PS7224-20T


  • 24 outlets
  • Convenient and safe covered, on/off switch
  • 20-amp circuit breaker
  • 15 ft. cord with locking L5-20 input plug
  • 72" length
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's PS7224-20T power strip offers 20 amp, 120V multi-outlet AC power distribution in a convenient 72 inch mountable housing with NEMA L5-20 locking input plug. Offers horizontal or vertical power distribution in rackmount, raceway and workbench applications. Includes 24 output receptacles with 2.795 inch center-to-center spacing, 15 ft AC line cord and lighted power switch with locking transparent cover to prevent accidental shutoff. Sturdy all-metal extruded aluminum housing stands up to demanding network, laboratory or factory environments.

INPUT/OUTPUT: Input: NEMA L5-20P (twist lock)/Output: 22 NEMA 5-15R & 2 NEMA 5-20R

ELECTRICAL: 120V AC, 50/60Hz, 20A

FORMAT: 72 in. corded, mountable power strip

Features

  • Sturdy all-metal 72 inch corded strip format with 2.795 inch center-to-center outlet spacing
  • Included mounting hardware supports vertical or horizontal mounting in rack enclosures, raceways and more
  • Includes 22 NEMA 5-15R and 2 NEMA 5-20R output receptacles
  • Includes NEMA L5-20 twist-lock input plug connection
  • Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
  • Lighted power switch with locking transparent cover prevents accidental shutoff
  • 20 amp electrical capacity with circuit breaker
  • 120V AC, 50/60Hz electrical compatibility

Package Includes

  • PS7224-20T
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332042378
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)2400
Output Receptacles(2) 5-15/20R; (22) 5-15R
Circuit Breaker (amps)20
Transformer Accommodation(12) Yes
Outlet Spacing2.795 in.
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Input Cord Gauge Type12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA L5-20P
Input Cord Length (ft.)15
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
Anti-Microbial ProtectedNo
ColorSilver
Color (AC Line Cord)Black
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Included Mounting AccessoriesIncludes mounting clips
Integrated Keyhole Mounting SlotsNo
Material of ConstructionAluminum
Outlets Measurement (Center to Center)72mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)3.50 x 2.50 x 76.00
Shipping Weight (lbs.)10.00
Unit Dimensions (hwd / in.)72 x 1.5 x 1.5
Unit Weight (lbs.)6.6
CERTIFICATIONS
UL1363 (Power Tap)UL1363
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the PS722420T model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.