24-Outlet Vertical Power Strip, 120V, 20A, Hardwired Input, 72 in.
- AC input hardwired via knockout on unit
- 24 outlets
- Ideal for applications requiring permanent installation
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS7224-20HW
Have a Question?
Overview
Tripp Lite's PS7224-20HW Power Strip offers 20 amp multi-outlet AC power distribution in a convenient 72 inch hardwire cabinet. Includes knockout panels to accept 3/4 in. conduit fittings for hardwire installation and 24 output receptacles with 2.795 inch center-to-center spacing. Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications.
INPUT/OUTPUT: Input: Hard-wire access via knockout panels that accept 3/4 inch conduit fittings
Output: 24 outlets total, 2 NEMA 5-15/20R (20A) and 22 NEMA 5-15R (15A)
ELECTRICAL: 120V AC, 50/60Hz, 20A (no circuit breaker)
FORMAT: 72 inch strip format with 24 outlets
Features
- Versatile all-metal 72 inch format with outlets arranged in a single row
- Knockout panels for 3/4 inch conduit fittings allow permanent hardwire installation
- Ideal for horizontal or vertical raceway style power distribution in office, workbench, industrial, networking and telecom applications
- 24 outlets total, 2 NEMA 5-15/20R (20A) and 22 NEMA 5-15R (15A)
- 20 amp electrical capacity
- 120V AC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332042361 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 20A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | Hard-wire |
Input Cord Length (ft.) | 0 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 2400 |
Output Receptacles | (2) 5-15/20R; (22) 5-15R |
Circuit Breaker (amps) | 20 |
Transformer Accommodation | (12) Yes |
Right-Angle Outlets | No |
Outlet Spacing | 2.795 in. |
PHYSICAL
Color | Beige |
Antimicrobial Coating | No |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 101.60mm |
Receptacle Color | Beige |
Shipping Dimensions (hwd / in.) | 2.80 x 2.60 x 76.50 |
Shipping Weight (lbs.) | 7.60 |
Unit Dimensions (hwd / in.) | 72 x 1.5 x 1.5 |
STANDARDS & COMPLIANCE
Canada | cUL |
Approvals | UL |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.