Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power It! 4-Outlet Power Strip, 6-ft. Cord

Model Number: TLM406NC


  • 4 outlets
  • Illuminated on/off switch with cover
  • 15-amp circuit breaker
  • 6 ft. power cord
  • Rugged metal case
  • Keyhole mounting slots
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's Power It! TLM406NC power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 4 NEMA 5-15R outlets, 6-foot AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.

INPUT/OUTPUT: Input: NEMA 5-15P/Output: 4 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: Corded power distribution strip

Features

  • Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
  • Includes 4 NEMA 5-15R outlets
  • Illuminated on/off switch provides one-touch power control for connected equipment
  • Transparent switch cover snaps tight to prevent accidental shutoff
  • Convenient keyhole slots provide secure mounting options for a wide variety of surfaces and applications
  • 15A power handling capacity with integrated circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
  • 6-foot AC power cord
  • Rugged metal case provides extra safety and durability
  • UL certification

Package Includes

  • TLM406NC power strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134370
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4
Right-Angle OutletsNo
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)6
Integrated Cord ClipNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesIlluminated on/off switch controls power to all outlets
Locking Switch CoverTransparent switch cover snaps tight to prevent accidental shutoff
PHYSICAL
Anti-Microbial ProtectedNo
ColorLight Gray
Color (AC Line Cord)Light Gray
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Material of ConstructionMetal case
Outlets Measurement (Center to Center)30mm
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)25.20 x 10.20 x 5.60
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)8.75 x 2.5 x 2
Unit Weight (lbs.)1.4
CERTIFICATIONS
Additional International ApprovalsComplies with RoHS (Restriction of Hazardous Substances Directive)
UL1363 (Power Tap)UL1363
CanadacUL
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the TLM406NC model support page.

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.