Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power It! 4-Outlet Power Strip, 10 ft. (3.05 m) Cord


  • 4 outlets
  • Illuminated on/off switch with cover
  • 15-amp circuit breaker
  • 10-ft. (3.05 m) power cord
  • ABS fire retardant plastic

View Full Product Details

Tripp Lite Part Number

PS410

$17.96 Avg. Price
Have a Question?
Contact Us

Overview

Tripp Lite's Power It! PS410 power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes 4 NEMA 5-15R outlets, 10-ft. (3.05 m) AC power cord.. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features ABS fire retardant plastic case to stand up to the most demanding environments, illuminated power switch and 15A integrated circuit breaker to prevent dangerous overloads.

INPUT/OUTPUT: Input: NEMA 5-15P/Output: 4 NEMA 5-15R

ELECTRICAL: 120V AC, 50/60Hz, 15A

FORMAT: Corded power distribution strip

Features

  • Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
  • Includes 4 NEMA 5-15R outlets
  • Illuminated on/off switch provides one-touch power control for connected equipment
  • 15A power handling capacity with integrated circuit breaker
  • 120V AC, 50/60Hz electrical compatibility
  • 10-ft. (3.05 m) AC power cord
  • ABS fire retardant plastic case provides extra safety and durability
  • UL certification

Package Includes

  • PS410 power strip
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175540
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(4) 5-15R
Circuit Breaker (amps)15
Overload Protection15A circuit breaker
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4
USER INTERFACE, ALERTS & CONTROLS
SwitchesIlluminated on/off switch controls power to all outlets
PHYSICAL
Material of ConstructionABS, Fire Retardant
ColorLight Gray
Power Cord ColorLight Gray
Housing ColorLight Gray
Mounting Holes or SlotsYes
Receptacle ColorLight gray
Shipping Dimensions (hwd / in.)12.00 x 1.50 x 5.90
Shipping Weight (lbs.)1.40
Unit Dimensions (hwd / in.)1.2 x 1.85 x 8.1
Unit Weight (lbs.)1.4
STANDARDS & COMPLIANCE
CanadacUL
Additional International ApprovalsComplies with RoHS (Restriction of Hazardous Substances Directive)
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the PS410 model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.