Part Number: TLM915NC
- 9 outlets (including 1 end-mounted outlet)
- Illuminated on/off switch with cover
- 15-amp circuit breaker
- 15-ft. (4.57 m) power cord
- Rugged metal case
- Keyhole mounting slots
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The Power It!® TLM915NC power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment. Includes nine NEMA 5-15R outlets (including one end-mounted outlet ideal for accommodating a transformer without blocking other outlets), 15-foot (4.6-meter) AC power cord and keyhole mounting slots. Multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Features rugged metal case to stand up to the most demanding environments, illuminated power switch with transparent cover to prevent accidental shutoff and 15A integrated circuit breaker to prevent dangerous overloads.
Features
- Multi-outlet power strip offers reliable, convenient and cost-effective power distribution for appliances, power tools, lighting and other electrical equipment
- Includes 9 NEMA 5-15R outlets - including one end mounted outlet ideal for accomodating a transformer without blocking other outlets
- Illuminated on/off switch provides one-touch power control for connected equipment
- Transparent switch cover snaps tight to prevent accidental shutoff
- Convenient keyhole slots provide secure mounting options for a wide variety of surfaces and applications
- 15A power handling capacity with integrated circuit breaker
- 120V AC, 50/60Hz electrical compatibility
- 15-ft. (4.57 m) AC power cord
- Rugged metal case provides extra safety and durability
- UL certification
- Includes an end-mounted outlet ideal for accommodating a transformer without blocking other outlets
Specifications
OVERVIEW
UPC Code | 037332135704 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (9) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A circuit breaker |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row of 8 plus 1 end-mounted outlet |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent switch cover snaps tight to prevent accidental shutoff |
PHYSICAL
Color | Light Gray |
Material of Construction | Metal |
Power Cord Color | Light Gray |
Housing Color | Light Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 203.2mm; Distance between end tabs = 330.17mm |
Outlets Measurement (Center to Center) | 1.07 in. |
Receptacle Color | Light gray |
Shipping Dimensions (hwd / in.) | 15.60 x 2.00 x 6.50 |
Shipping Weight (lbs.) | 3.20 |
Unit Dimensions (hwd / in.) | 2.000 x 13.750 x 2.500 |
Unit Weight (lbs.) | 2.8 |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images