Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$143.11 Avg. Price

Charges up to 16 notebooks, netbooks, tablets or other battery-intensive electronic devices that use a NEMA 5-15P power adapter. Can be mounted in 1U of rack space for out-of-the-way convenience.

  • Compatible with devices that charge via AC outlet or USB adapter
  • 16 NEMA 5-15R dongles accommodate large transformer plugs
  • Heavy-duty steel construction engineered to last
  • 15-ft. (4.57 m) AC power cord with NEMA 5-15P input plug
  • Ready to mount in 2- or 4-post rack using included hardware
  • 2-year limited warranty

Overview

The PS1916D1U 16-Outlet 1U Rack-Mount AC Charger Power Strip provides high-speed charging for up to 16 mobile devices simultaneously, such as notebooks, netbooks, tablets and other battery-intensive electronics that use a NEMA 5-15P plug.

This power strip features 16 built-in NEMA 5-15R AC outlets attached to convenient dongles that easily accommodate large transformer plugs. It's compatible with all devices that charge via standard AC outlets (such as Chromebooks, MacBook Airs and Ultrabooks) or user-supplied USB power adapters (such as smartphones, iPads, Kindles, Kindle Fires and Surface models).

The all-steel PS1916D1U mounts into 1U of two- or four-post rack space using the included hardware. The NEMA 5-15P input plug is attached to a 15-ft. (4.57 m) power cord long enough to reach a PDU or AC wall outlet. A 15-amp circuit breaker protects against overloads and short circuits. A transparent cover guards the lighted on/off switch from accidental shutdowns.

Features

Charges Up to 16 Electronic Devices at the Same Time
  • Compatible with all devices that charge via standard AC outlets, including Chromebooks, MacBook Airs and Ultrabooks
  • Compatible with all devices that charge via user-supplied USB adapters, including smartphones, iPads, Kindles, Kindle Fires and Surface tablets
  • Convenient dongles easily accommodate large transformer plugs

Keeps Equipment Safe and Secure
  • 15A circuit breaker protects against overloads and short circuits
  • Transparent cover guards lighted on/off switch from accidental shutdowns

Mounts Easily to Rack
  • All-steel unit mounts into 1U of 2- or 4-post rack space
  • Mounting hardware included
  • 15-ft. (4.57 m) power cord with NEMA 5-15P plug long enough to reach PDU or wall socket

Package Includes

  • PS1916D1U 16-Outlet 1U Rack-Mount AC Charger Power Strip
  • Mounting hardware
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188700
Product TypePower Strip
Charging Form FactorStrip
Device CompatibilityPhone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC
Input Circuit Breakers15A circuit breaker
Maximum Input Amps15
Maximum Input Amps DetailsAgency de-rated to 12A continuous
Input Frequency50 / 60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(16) 5-15R
Circuit Breaker (amps)15
Output Nominal Voltage125V
Transformer Accommodation(16) Yes
Outlet Details16 NEMA 5-15R dongle output receptacles
Right-Angle OutletsYes
CHARGING
Number of Charging Ports16
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports / Amps(16) 12A
PHYSICAL
ColorBlack
Material of ConstructionMetal
Rack Height  1U
Power Cord ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.19 x 15.53 x 20.57
Shipping Weight (lbs.)7.29
Unit Dimensions (hwd / in.)1.750 x 19.000 x 4.000
Unit Weight (lbs.)6.44
FEATURES & SPECIFICATIONS
Grounding DetailsYes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.