12-Outlet Power Strip with Surge Protection, 15 ft. (4.57 m) Cord, 1050 Joules, 36 in. length
- 12 outlets
- 15-ft. (4.57 m) cord
- 36-in. length
- 1050-joule rating
- This product is covered by a Lifetime Limited Warranty (coverage details)
SS3612
Have a Question?
Overview
PLUG/OUTLETS: Input: NEMA 5-15P Output: 12 NEMA 5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT: 3-ft. corded vertical/raceway power distribution strip
SURGE SUPPRESSION: 1050 joules
Features
- 3-ft. power strip with AC surge suppression offers a convenient method of horizontal or vertical power distribution in equipment racks, computer rooms, workbenches, raceways and more
- Protects connected equipment from transient surges and line noise with built-in surge suppression rated at 1050 joules
- 12 NEMA 5-15R outlets with 2.48-in. center-to-center spacing
- 15-ft. (4.57 m) AC line cord
- Adjustable mounting clips for installation in a wide variety of applications
- Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket
- Rugged all-metal housing
- Lighted power switch with transparent guard to prevent accidental shutoff
- 15A resettable circuit breaker
- Attractive gray housing with black output receptacles
Specifications
OVERVIEW
UPC Code | 037332186409 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V |
Voltage Compatibility (VAC) | 120 |
Maximum Surge Amps | 22000 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Outlet Spacing | 2.48-in. center-to-center spacing |
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s) | No |
Switches | Combination AC circuit breaker and lighted 2-position power switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover |
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating | 1050 |
UL1449 Let Through Rating | 500V UL verified |
Automatic Shut-Off | No |
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection | No |
Cable (Coax) Protection | No |
Network (Ethernet) Protection | No |
PHYSICAL
Antimicrobial Coating | No |
Color | Silver |
Color (AC Line Cord) | Black |
Included Mounting Accessories | Set of adjustable mounting clamps |
Integrated Keyhole Mounting Slots | No |
Outlets Measurement (Center to Center) | 2.48 |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.50 x 4.60 x 39.80 |
Shipping Weight (lbs.) | 3.90 |
Unit Dimensions (hwd / in.) | 1.25 x 1.62 x 36 |
SPECIAL FEATURES
Rotatable Outlets | No |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1449 3rd Edition (AC Suppression) | UL1449 3rd EDITION |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SS3612 model support page.
Related Products
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PSSS2C | Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.