Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$104.50 Avg. Price

Easily add extra surge-protected power outlets in computer rooms, equipment racks, raceways, workbenches, repair shops, labs or anywhere that needs to connect many electrical devices simultaneously to a single AC wall outlet.

  • 12-outlet (ten 5-15R & two 5-15/20R) power strip with a 15-ft. (4.57 m) Cord
  • Rated at 2400W, 120V, 20A, featuring a resettable circuit breaker to automatically prevent circuit overloads
  • Integral, premium-grade, 1650-Joule surge suppressor to protect sensitive electronics against destructive, AC transient surges and line noise
  • Easy-to-install, vertical or horizontal mounting with adjustable mounting clamps
  • Rocker-style, illuminated power switch with a locking safety cover to prevent accidental turn offs
  • Certified to meet UL 1449 3rd Edition and UL 1363 standards

    Overview

    Need to power and surge-protect multiple pieces of equipment in close proximity to one another? The SS361220 power strip with integral AC surge protection is a convenient way to give you many surge-protected power outlets where you need them, when you need them. The SS361220 contains a 15-foot (4.6-meter) cord, 10 NEMA 5-15R outlets and two NEMA 5-15/20R outlets. Each outlet has a 2.48-inch center-to-center spacing , which is wide enough for most transformers or AC adapters. To eliminate need for a separate surge protector that can clutter up your work area, the SS361220 contains a premium-grade surge suppressor rated at 1650 joules for absorbing even the most severe high-energy AC transient surges and EMI/RFI line noise that can damage computers and other sensitive electronics. Encased in a rugged all-metal housing, the SS361220 comes with adjustable mounting clamps for vertical or horizontal mounting, making it ideal for powering multiple loads in equipment racks, computer rooms, repair shops, workbenches and raceways in a variety of internetworking, telecommunication and audio/video applications. An illuminated rocker-style power switch with a locking transparent cover prevents accidental turnoffs, while a resettable 20A circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an attractive gray housing with black receptacles.

    Features

    Multi-Outlet 120V Power Distribution and Surge Protection for Locations with Limited Free Space
    • A 2400W, 120V, 20A, corded, multi-outlet power strip connects multiple electrical devices to a single AC wall socket
    • Contains an integral surge protector to eliminate the need for a separate desktop unit that can clutter up your work space
    • Saves the time and cost of installing new outlets in un-powered areas
    • Ideal for branch circuit power distribution to telecommunications, computers or internetworking equipment in rack enclosures, workbenches, table tops, work stations, offices, factories, repair shops, test stands and engineering labs

    12 Convenient Outlets Power All Standard Electrical Equipment

    • Consists of 10 NEMA 5-15R and 2 NEMA 5-15/20R, which feature a T-shaped neutral hole to accept both 5-15P and 5-20P plugs outlets for powering equipment with up to a 20A current rating
    • Each outlet is 2.48 inches apart (center to center), allowing enough room for most AC adapters and transformers
    • An extra-long, 15-ft. (4.57 m) cord can reach wall outlets mounted in a different area or room from where it draws AC power, putting you in control of getting reliable power where you need it most

    Premium-Grade, Surge Suppression to Protect Against Destructive Surges and Line Noise
    • Contains a premium-grade surge suppressor rated at 1650 Joules that goes well beyond competing surge protectors, giving you an exceptional level of AC transient surge and EMI/RFI line noise protection for computers and other sensitive electronics

    Adjustable Vertical and Horizontal Mounting Options
    • Convenient method of optional horizontal or vertical power distribution
    • Its 36-in. length and strip-style form factor fits in the most confined spaces unobtrusively
    • Easy-to-install with adjustable mounting clamps

    Premium Safety Features
    • Features an illuminated, rocker-style power switch with a locking, transparent guard to prevent accidental turn offs
    • An integral, 20-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment

    Rugged, Durable Housing
    • A rugged, all-metal housing is durably constructed making it a great solution for industrial applications
    • An attractive gray housing with stylish black receptacles match the decor of most professional settings

    Package Includes

    • SS361220 Power Strip/Surge Suppressor
    • Set of adjustable mounting clips
    • Warranty information
    • Instruction manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332186423
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service120V
    Input Cord Gauge (AWG)14
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-20P
    Input Cord DetailsSJT
    Input Cord Length (ft.)15
    Right-Angle PlugNo
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output Receptacles(10) 5-15R; (2) 5-15/20R
    Circuit Breaker (amps)20
    Outlet Spacing2.48-in. center-to-center spacing
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesCombination AC circuit breaker and lighted 2-position power switch controls power to all outlets
    Locking Switch CoverTransparent locking switch cover
    SURGE / NOISE SUPPRESSION
    AC Suppression Joule Rating  1650
    UL1449 Let Through Rating500V UL verified
    EMI / RFI Filtering  Yes
    DATALINE SURGE SUPPRESSION
    Network (Ethernet) ProtectionNo
    PHYSICAL
    Power Cord ColorBlack
    Housing ColorSilver
    Included Mounting AccessoriesSet of adjustable mounting clamps
    Mounting Holes or SlotsNo
    Receptacle ColorBlack
    Shipping Dimensions (hwd / in.)2.40 x 4.40 x 40.00
    Shipping Weight (lbs.)4.85
    Unit Dimensions (hwd / in.)1.250 x 1.620 x 36.000
    Unit Weight (lbs.)3.94
    Outlet Spacing2.48-in. center-to-center spacing
    STANDARDS & COMPLIANCE
    Product CertificationscUL Listed; UL 1449; UL 1363; UL Listed
    Product ComplianceRoHS
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
    Was this information helpful? Yes No
    Need more help? Contact Technical Support
    Ask a Question

    Accessories

    Accessories

      Model Number Description
    Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.