Part Number: TLM609NS
This Model has been retired and has not been replaced. An Owner's Manual and other information for the TLM609NS is available on the model support page
Overview
This Tripp Lite power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 9-ft. (2.74 m) grounded cord with integrated cord clip reaches distant outlets. A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload. 4 safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.
Features
- 6 outlets distribute AC power to a wide range of power tools, pumps, air compressors and more.
- Convenient transformer outlets
- A 9-ft. (2.74 m) grounded cord with integrated cord clip reaches distant outlets.
- A lighted on/off switch with integrated circuit breaker provides power control over connected equipment. Breaker protects against dangerous system overload.
- 4 safety covers shield unused outlets from debris and accidental contact.
- A rugged metal case stands up to the harshest environments.
- Built-in cord wrap with hang holes provides convenient cord management.
- Integrated keyhole slots on bottom panel provide convenient wall/desk mounting
- Its bright yellow color alerts you and others that power cords and tools are in use.
- OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This Tripp Lite product complies with those guidelines.
Specifications
OVERVIEW
UPC Code | 037332140166 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120V, 15A |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 9 |
Integrated Cord Clip | Yes |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Overload Protection | Combo power switch and circuit breaker |
Transformer Accommodation | (4) Yes |
Outlet Orientation | Single row |
Right-Angle Outlets | Yes |
Outlet Safety Covers Detail | Includes 4 outlet safety covers |
PHYSICAL
Color | Yellow; Black |
Material of Construction | Metal |
Power Cord Color | Yellow |
Housing Color | Yellow; Black |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 209.55mm |
Outlets Measurement (Center to Center) | Distance between standard outlets = 30.40mm; Distance between standard and transformer outlets = 45mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 15.90 x 2.40 x 7.00 |
Shipping Weight (lbs.) | 3.00 |
Unit Dimensions (hwd / in.) | 15.970 x 3.070 x 1.610 |
Unit Weight (lbs.) | 3.24 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images