Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power It! 8-Outlet Safety Power Strip, 12-ft. Cord with GFCI Plug


  • 8 outlets (including transformer outlets and 4 safety covers)
  • 12 ft. cord with GFCI plug
  • Cord wrap with hang holes
  • Rugged metal case

View Full Product Details

Tripp Lite Part Number

TLM812GF

$62.67 Avg. Price
Have a Question?
Contact Us

Overview

This Tripp Lite power strip is designed to safely distribute power to connected equipment in harsh environments. It provides a convenient source for multiple outlets wherever they're needed. 8 outlets distribute AC power to a wide range of power tools, pumps, machinery, air compressors and more. Convenient transformer outlets accommodate multiple transformers without blocking other outlets. A 12 ft. grounded cord with integrated cord clip reaches distant outlets. A GFCI plug protects users from electrical shock in wet or humid environments. A lighted on/off switch provides power control over connected equipment. 4 safety covers shield unused outlets from debris and accidental contact. A rugged metal case stands up to the harshest environments. Built-in cord wrap with hang holes provides convenient cord management. Integrated keyhole slots on bottom panel provide convenient wall/desk mounting. Its bright yellow color alerts you and others that power cords and tools are in use.

Features

  • 8 outlets distribute AC power to a wide range of power tools, pumps, machinery, air compressors and more.
  • Convenient transformer outlets accommodate multiple transformers without blocking other outlets.
  • A 12 ft. grounded cord with integrated cord clip reaches distant outlets.
  • A GFCI plug protects users from electrical shock in wet or humid environments.
  • A lighted on/off switch with integrated 15 amp circuit breaker provides power control and overload protection over connected equipment.
  • 4 safety covers shield unused outlets from debris and accidental contact.
  • A rugged metal case stands up to the harshest environments.
  • Built-in cord wrap with hang holes provides convenient cord management.
  • Integrated keyhole slots on bottom panel provide convenient wall/desk mounting.
  • Its bright yellow color alerts you and others that power cords and tools are in use.
  • OSHA color guidelines, outlined in Document 1910.145, alert users to hazardous situations, which may cause minor or moderate injury. This Tripp Lite product complies with those guidelines.

Package Includes

  • TLM812GF Safety Power Strip
  • 4 safety covers
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140135
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V, 15A
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)12
Integrated Cord ClipYes
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(8) 5-15R
Circuit Breaker (amps)15
Overload ProtectionGFCI plug
Transformer Accommodation(6) Yes
Outlet Orientation1 bank of 5, 1 bank of 3 (transformer outlets)
Right-Angle OutletsYes
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
PHYSICAL
Anti-Microbial Protective CoatingNo
ColorYellow; Black
Color (AC Line Cord)Yellow
Integrated Keyhole Mounting SlotsYes
Keyhole Slot Mounting Measurement (Center to Center)145mm
Material of ConstructionAll-metal
Outlets Measurement (Center to Center)Distance between standard outlets = 25.40mm; Distance between transformer outlets = 50.80mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.50 x 10.00 x 14.80
Shipping Weight (lbs.)3.60
Unit Dimensions (hwd / in.)10.26 x 5.13 x 1.57
Unit Weight (lbs.)4.63
STANDARDS & COMPLIANCE
ApprovalscULus, RoHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

Your Tripp Lite power strip with GFCI is designed to pass power continuously to the electronic devices plugged into it, when used under normal operating conditions as instructed in the owner’s manual. The unit may not pass power for several reasons: -A severe surge has occurred and damaged the power strip. -The unit is connected to an AC source that is not passing power. -The GFCI input plug on the unit has been tripped due to a wet or humid environment. Follow these instructions in an attempt to restore normal operation: 1. Power off and remove any equipment Off position. 2. Remove the unit from the AC power source. 3. Reset the GFCI input plug on the power strip by pushing the reset button on the GFCI. 4. Check to make sure that the power strip's AC source is passing power. Plug a device, such as a radio or alarm clock, into the AC source. Be sure that the connected device is working properly. 5. Verify that the area around the unit, along with the unit itself, is not exposed to moisture or humidity. 6. Plug the power strip into a working AC source. 7. Toggle the master switch of the unit to the On position. 8. Attach a small device, such as a radio or alarm clock, to the power strip to test if the unit is passing power. If you have followed these steps and the power strip is still not passing power, the unit requires replacement.
The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

Additional FAQs may be available on the TLM812GF model support page.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.