Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

NOT for Patient-Care Vicinity – UL 1363 1U Rackmount Power Strip with 12 Hospital-Grade Outlets, 15 ft. Cord

Model Number: RS1215-HG


Medical-grade rackmount power strip with long 15 ft. cord provides power distribution outside of patient-care vicinities.
  • Occupies 1U of space in a standard 19-in. rack
  • Approved for use outside of patient-care vicinities
  • Complies with UL 1363 specifications
  • 15 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • 12 NEMA 5-15R-HG hospital-grade outlets

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The RS1215-HG Medical-Grade Rackmount Power Strip supplies power outside of patient-care vicinities, such as administrative areas, rack enclosures or network closets. In a rack, it occupies just 1U of space. Compliant with UL 1363 specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and 12 NEMA 5-15R-HG hospital-grade outlets.

Six of the outlets are oriented at the front of this power strip and six are oriented at the rear, so your power is located conveniently where you need it.

A built-in resettable 15A circuit breaker controls power to all outlets and protects the power strip against overloads. The lighted power switch confirms power on/off status at a glance, and has a locking safety cover to prevent accidental shut-off. The 15 ft. cord provides ample reach to a power source.

Detachable mounting ears can be reoriented so you can put this power strip in a variety of installations: in a rack, on a wall or under a counter or table. The all-metal housing ensures safety and is guaranteed to last a long time in demanding surroundings.

Features

Versatile Power Distribution Outside of Patient-Care Vicinities
  • Ideal for use in rackmount, wallmount and under-counter installation in administrative areas and other areas outside of patient-care vicinities
  • Unfiltered electrical pass-through makes this strip ideal for distributing alternate waveform UPS or generator power in rack enclosures and network closets
  • 120V, 50/60 Hz power strip complies with UL 1363 specifications

Versatile Medical-Grade Solution
  • 12 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 6 outlets are on front of unit, 6 are on rear of unit
  • Rugged, all-metal housing for long life in demanding environments

Premium Safety Features
  • Resettable 15A circuit breaker protects against dangerous overloads
  • Illuminated on/off switch has locking safety cover to prevent accidental shut-off

Ready to Use Right Out of the Box
  • Detachable mounting flanges are configurable for versatile mounting orientation in a rack, on a wall or under a counter

Package Includes

  • RS1215-HG UL 1363 Medical-Grade Rackmount Power Strip with 12 15A Hospital-Grade Outlets and 15 ft. Cord
  • Owner’s Manual

    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332099365
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output (Watts)1800
    Output Receptacles(12) 5-15R-HG
    Circuit Breaker (amps)15
    Transformer Accommodation(5) Yes
    Outlet Orientation6 front / 6 rear
    Right-Angle OutletsNo
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service15A 120V
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P-HG
    Input Cord Length (ft.)15
    Integrated Cord ClipNo
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesRed illuminated 2 positon switch controls power to all outlets
    Locking Switch CoverTransparent locking switch cover prevents accidental shutoff
    PHYSICAL
    Anti-Microbial ProtectedNo
    ColorBlack
    Color (AC Line Cord)Black
    Form Factors Supported1U rackmount, wallmount and undercounter installation supported
    Included Mounting AccessoriesRackmount flanges
    Integrated Keyhole Mounting SlotsNo
    Material of ConstructionSheet metal
    Outlets Measurement (Center to Center)Distance between Front outlets = 83.35mm; Distance between Rear outlets = 165.1mm
    Receptacle ColorWhite
    Shipping Dimensions (hwd / in.)9.40 x 2.25 x 20.30
    Shipping Weight (lbs.)6.10
    Unit Dimensions (hwd / in.)1.75 x 17.3 x 4
    Unit Weight (lbs.)4.6
    SPECIAL FEATURES
    TVSS Grounding  Back panel nut and bolt grounding lug
    CERTIFICATIONS
    UL1363 (Power Tap)UL1363 (UR status) (Series Number: AGIP120V6IPRM)
    CanadacUL (Series Number: AGIP120V6IPRM)
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Frequently Asked Questions

    The master switch on Tripp Lite power strips is designed to work each time it is used. In the event that the switch does not respond when toggled, the unit requires replacement. Follow these instructions to verify that the switch is or is not working properly: 1. Remove any equipment still plugged into the unit. 2. Be sure that the master switch is in the OFF position, when applicable. 3. Unplug the unit from the AC power source. 4. If your unit has a circuit breaker, check to make sure it is reset. 5. For GFCI-equipped models (TLM609GF, TLM812GF, and TLM825GF), reset the GFCI input plug. 6. The power strip requires a working 120V AC power source that provides computer-grade power. Check the 120V AC power source by plugging a different device into the outlet. After verifying that the AC source outlet is passing power, plug the power strip into the outlet. 7. With the power strip plugged into the AC source, toggle the master switch to the ON position, when applicable. 8. Attach a small device, such as an alarm clock or radio, to the power strip to test if the unit is passing power from each outlet. If, after you have followed these steps, the master switch is still not operating properly, the unit requires replacement.

    Additional FAQs may be available on the RS1215HG model support page.

    Accessories

    PDU Accessories
      Model Number Description
    HGOUTLETCVR | PDU Accessories HGOUTLETCVR HG Outlet Covers
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.