Safe-IT Medical-Grade Power Strip, UL 1363, 6x Hospital-Grade Outlets, Antimicrobial, 6 ft. Cord
- Patented antimicrobial coating is 99.9% effective in inhibiting the growth of bacteria
- Complies with UL 1363 specifications
- 6 ft. (1.8 m) cord with NEMA 5-15P-HG hospital-grade plug
- Features 6 NEMA 5-15R-HG hospital-grade outlets
- This product is covered by a Lifetime Limited Warranty (coverage details)
PS-606-HG
Have a Question?
Product Use in your Country or Municipality
Standards that govern use of this product vary by country and sometimes municipality. In the United States, this product is not for use in the Patient Care Vicinity, as defined in the National Electric Code (NEC). This product is approved to CSA C22.2/CuL standards and approved for use in Canada. For application guidance and product selection in your country, please consult a Tripp Lite Healthcare Product Specialist or your own expert.
Overview
Features
- Ideal for use in administrative areas and resident rooms with no line-operated electrical equipment for diagnostic, treatment or monitoring purposes
- 120V, 50/60 Hz power strip complies with UL 1363 specifications
- Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria
- Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
- Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
- 6 NEMA 5-15R-HG hospital-grade outlets provide consistent power
- Rugged, all-metal housing for long life in demanding environments
- Resettable 15A circuit breaker protects against dangerous overloads
- Switchless design prevents accidental shut-off
- Built-in keyhole mounting tabs and flanges make the PS-606-HG easy to install on a variety of surfaces
Specifications
OVERVIEW
UPC Code | 037332121035 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A, 120V |
Input Plug Features | Hospital Grade Plug |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P-HG |
Input Cord Length (ft.) | 6 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R-HG |
Circuit Breaker (amps) | 15 |
Overload Protection | 15A circuit breaker |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
Right-Angle Outlets | No |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | White |
Antimicrobial Coating | Yes |
Color (AC Line Cord) | White |
Included Mounting Accessories | Keyhole mounting tabs and flanges |
Integrated Keyhole Mounting Slots | Yes (Includes flanges) |
Keyhole Slot Mounting Measurement (Center to Center) | Distance between keyhole tabs = 261.92mm; Distance between end tabs = 330.17 |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 38.7mm |
Receptacle Color | White |
Shipping Dimensions (hwd / in.) | 2.40 x 5.80 x 14.20 |
Shipping Weight (lbs.) | 2.60 |
Unit Dimensions (hwd / in.) | 1.5 x 13.75 x 2.5 |
Unit Weight (lbs.) | 2.40 |
SPECIAL FEATURES
Built-in Cable Management | No |
STANDARDS & COMPLIANCE
Canada | cUL (Series Number: AGIB12015SL) |
UL1363 (Power Tap) | UL1363 (Series Number: AGIB12015SL) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
HGOUTLETCVR | Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 |
Power Strips
Model Number | Description | |
---|---|---|
![]() |
PSCLAMP | Mounting Clamp for Medical-Grade Power Strips |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Tripp Lite Healthcare Solutions
https://www.tripplite.com/video/tripp-lite-healthcare-solutions/851678
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.