Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

NOT for Patient-Care Vicinity – UL 1363 Medical-Grade Power Strip with 6 Hospital-Grade Outlets, 15 ft. Cord


Medical-grade power strip with long 15 ft. cord provides versatile power distribution outside of patient-care vicinities.
  • Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
  • Approved for use outside of patient-care vicinities
  • Complies with UL 1363 specifications
  • 15 ft. cord with NEMA 5-15P-HG hospital-grade plug
  • Features 6 NEMA 5-15R-HG hospital-grade outlets

View Full Product Details

Tripp Lite Part Number

PS-615-HG

$81.03 Avg. Price
Have a Question?
Contact Us

Overview

The PS-615-HG Medical-Grade Power Strip supplies power outside of patient-care vicinities, such as administrative areas or in resident rooms of long-term care facilities that do not use line-operated electrical equipment for diagnostic, treatment or monitoring purposes. Compliant with UL 1363 specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and six NEMA 5-15R-HG hospital-grade outlets.

The power strip is protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria, such as C. diff and MRSA, and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

A built-in resettable 15A circuit breaker controls power to all outlets and protects the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 15 ft. cord provides ample reach to a power source.

Keyhole mounting tabs and flanges make installing this power strip easy. The all-metal housing ensures safety and is guaranteed to last a long time in demanding surroundings.

Features

Power Distribution Outside of Patient-Care Vicinities
  • Ideal for use in administrative areas and resident rooms with no line-operated electrical equipment for diagnostic, treatment or monitoring purposes
  • 120V, 50/60 Hz power strip complies with UL 1363 specifications

Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products

Versatile Medical-Grade Solution
  • 6 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • Rugged, all-metal housing for long life in demanding environments

Premium Safety Features
  • Resettable 15A circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off

Ready to Use Right Out of the Box
  • Built-in keyhole mounting tabs and flanges make the PS-615-HG easy to install on a variety of surfaces


Package Includes

    • PS-615-HG UL 1363 Medical-Grade Power Strip with six 15A Hospital-Grade Outlets and 15 ft. Cord
    • Owner’s Manual
    RoHS compliant Anti-Microbial Protected

    Specifications

    OVERVIEW
    UPC Code037332100108
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service15A 120V
    Input Plug FeaturesHospital Grade Plug
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P-HG
    Input Cord Length (ft.)15
    Integrated Cord ClipNo
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output (Watts)1800
    Output Receptacles(6) 5-15R-HG
    Circuit Breaker (amps)15
    Overload Protection15A circuit breaker
    Transformer Accommodation(2) Yes
    Outlet OrientationSingle row of 6
    Right-Angle OutletsNo
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    Anti-Microbial Protective CoatingYes
    ColorWhite
    Color (AC Line Cord)White
    Included Mounting AccessoriesKeyhole mounting tabs and flanges
    Integrated Keyhole Mounting SlotsYes (Includes flanges)
    Keyhole Slot Mounting Measurement (Center to Center)Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
    Material of ConstructionMetal
    Outlets Measurement (Center to Center)38.7mm
    Receptacle ColorWhite
    Shipping Dimensions (hwd / in.)2.00 x 5.80 x 14.10
    Shipping Weight (lbs.)3.30
    Unit Dimensions (hwd / in.)1.5 x 13.75 x 2.5
    SPECIAL FEATURES
    Built-in Cable ManagementNo
    STANDARDS & COMPLIANCE
    CanadacUL (Series Number: AGIB12015SL)
    UL1363 (Power Tap)UL1363 (Series Number: AGIB12015SL)
    WARRANTY
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Accessories

    Power Strips

      Model Number Description
    Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips

    PDU Accessories

      Model Number Description
    HG Outlet Covers HGOUTLETCVR HGOUTLETCVR HG Outlet Covers
    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    +1 (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    +1 (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    +1 (773) 869-1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.