Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$83.61 Avg. Price

Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A & NFPA 99 specifications
  • Features 4 NEMA 5-15R-HG hospital-grade outlets with optional locking outlet covers
  • Includes 15 ft. (4.6 m) cord with NEMA 5-15P-HG hospital-grade plug

Overview

The PS-415-HG-OEM Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets.
The power strip is protected by a antimicrobial powder coating. Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Two built-in resettable 15A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 15-foot (4.6 m) power cord provides ample reach to the power source.
Mounting tabs and flanges let you install the PS-415-HG-OEM on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15 ft. (4.6 m) power cord provides ample reach to the power source
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shut-off
  • Includes four locking outlet covers that require a tool to remove
Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges make the PS-415-HG-OEM easy to install on a variety of surfaces

Package Includes

  • PS-415-HG-OEM UL 1363A Medical-Grade Power Strip with four 15A Hospital-Grade Outlets and 15-ft. (4.57 m) Cord
  • Kit of four optional, reusable locking outlet covers
  • Owner's Manual with maintenance requirements
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332139214
    INPUT
    Nominal Input Voltage(s) Supported120V AC
    Recommended Electrical Service15A 120V
    Input Plug FeaturesHospital Grade Plug
    Input Cord Gauge Type14 gauge; SJT
    Voltage Compatibility (VAC)120
    Input Plug TypeNEMA 5-15P-HG
    Input Cord Length (ft.)15
    Right-Angle PlugNo
    OUTPUT
    Frequency Compatibility50 / 60 Hz
    Output Receptacles(4) 5-15R-HG
    Circuit Breaker (amps)15
    Overload Protection2 x 15amp breakers (1 line, 1 neutral)
    Transformer Accommodation(2) Yes
    Outlet OrientationSingle row of 4
    USER INTERFACE, ALERTS & CONTROLS
    SwitchesNo power switch
    PHYSICAL
    ColorWhite
    Material of ConstructionMetal
    Power Cord ColorWhite
    Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
    Housing ColorWhite
    Included Mounting AccessoriesMounting tabs and flanges
    Mounting Holes or SlotsYes
    Slot or Hole Mount Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
    Outlets Measurement (Center to Center)Inner outlets = 1.27 in.
    Receptacle ColorWhite
    Shipping Dimensions (hwd / in.)9.80 x 6.10 x 2.36
    Shipping Weight (lbs.)2.99
    Unit Dimensions (hwd / in.)1.730 x 2.500 x 8.540
    Unit Weight (lbs.)2.25
    Mounting DetailsIncludes flanges
    FEATURES & SPECIFICATIONS
    Antimicrobial  Yes
    Built-In Circuit BreakerYes
    STANDARDS & COMPLIANCE
    Product CertificationsUL 1363A
    Product ComplianceNFPA 99: 10.2.3.6; RoHS
    WARRANTY & SUPPORT
    Product Warranty Period (Worldwide)Lifetime limited warranty

    Questions & Answers

    Accessories

    Accessories

      Model Number Description
    Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
    Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
    Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.