Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$112.01 Avg. Price

Versatile power strip with coiled cord supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A & NFPA 99 specifications
  • 3 ft. (0.9 m) coiled cord with NEMA 5-15P-HG hospital-grade plug extends to 10 ft.
  • Features 4 NEMA 5-15R-HG hospital-grade outlets

Overview

The PS-410-HGOEMCC Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets.
The power strip is protected by a antimicrobial powder coating. Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Two built-in resettable 15A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The coiled power cord is three feet (0.9 meters) long, and can be fully extended to 10 feet (3 m).
Mounting flanges let you install the PS-410-HGOEMCC on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 3 ft. power cord is coiled so it can be extended up to 10 ft.
  • Rugged, all-metal housing for long life in demanding environments
Premium Safety Features
  • Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shut-off
Ready to Use Right Out of the Box
  • Built-in mounting flanges make the PS-410-HGOEMCC easy to install on a variety of surfaces

Package Includes

  • PS-410-HGOEMCC UL 1363A Medical-Grade Power Strip with four 15A Hospital-Grade Outlets and 3-ft. (0.91 m) Coiled, Extendable Cord
  • Owner's Manual with maintenance requirements
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148834
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Input Plug FeaturesCoiled Hospital Grade Plug
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)10
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breakers (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 4
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
ColorWhite
Material of ConstructionMetal
Power Cord ColorWhite
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting AccessoriesMounting tabs and flanges
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Outlets Measurement (Center to Center)3.05 in.
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)9.80 x 2.60 x 6.30
Shipping Weight (lbs.)2.30
Unit Dimensions (hwd / in.)1.730 x 2.500 x 8.540
Unit Weight (lbs.)2.20
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
Built-In Circuit BreakerYes
STANDARDS & COMPLIANCE
Product CertificationsUL 1363A
Product ComplianceNFPA 99: 10.2.3.6; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Safe-IT Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.