Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$162.79 Avg. Price

Full 60601-1 compliance and agency listing, surge protection, integrated locking safety covers and a 15 ft. cord make this medical-grade power strip ideal for standalone use inside and outside patient-care vicinities.

  • Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew
  • Approved for standalone use in all patient-care vicinities
  • Listed to UL 60601-1 and UL 60950-1 specifications
  • 1410 joules of surge suppression
  • 4 NEMA 5-15R-HG hospital-grade outlets with locking safety covers

Overview

The SPS415HGULTRA Medical-Grade Power Strip -- patent #7,375,939 and 8,339,759 -- is designed with full 60601-1 and 60950-1 compliance, making it ideal for standalone use in all patient-care vicinities, therapy rooms, imaging environments, laboratories and administrative areas.
This 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and four NEMA 5-15R-HG hospital-grade outlets that include integrated locking safety covers. Plus, 1410 joules of surge suppression prevent dangerous power spikes that can damage connected equipment and destroy data. A 15A resettable circuit breaker also protects your equipment from overloads. An LED indicator tells you power is present and protected from surges (with no ground faults or line/neutral reversals).
The power strip is protected by a antimicrobial powder coating. Antimicrobial protection helps prevent the growth of bacteria, viruses, fungi, mold and mildew. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Mounting slots and flanges let you install the SPS415HGULTRA on a wide variety of surfaces. The all-metal housing ensures safety and is guaranteed to stand up to demanding environments.
With a switchless design that prevents accidental shutoff and a 15-foot (4.6-meter) power cord that provides flexibility in placing the power strip, the SPS415HGULTRA is a recommended replacement for all non-compliant power strips.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for stand alone use in all patient-care vicinities, therapy rooms, imaging environments, laboratories and administrative areas
  • 120V, 50/60 Hz power strip complies with UL 60601-1 and UL 60950-1 specifications
  • Automatic site fault detection protects patients and staff
  • Tested to CAN/CSA-C22.2 No. 601.1-M90 and 60950-1-03 Canadian standards
  • Patent #7,375,939 & 8,339,759
Exclusive Antimicrobial Protection
  • Antimicrobial coating helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.
Versatile Medical-Grade Solution
  • 4 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15-ft. (4.57 m) power cord with NEMA 5-15P-HG plug provides reach to the power source
  • Rugged all-metal housing for long life in demanding environments
Premium Safety Features
  • 1410 joules of surge suppression protect against dangerous power spikes
  • Integrated locking outlet safety covers block access to unused outlets
  • Built-in 15A resettable circuit breaker protects against dangerous overloads
  • Switchless design prevents accidental shut-off
  • LED indicates power is present and surge-protected
Ready to Use Right Out of the Box
  • Built-in mounting slots and flanges for easy installation on a variety of surfaces

Package Includes

  • SPS415HGULTRA UL 60601-1 Medical-Grade Power Strip
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332159236
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A 120V
Voltage Compatibility (VAC)120
Maximum Surge Amps60000
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Right-Angle PlugNo
OUTPUT
Frequency Compatibility60 Hz
Output Receptacles(4) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection15A resettable circuit breaker
Outlet OrientationSingle row of 4
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
LED IndicatorsProper wiring and surge protection working
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  1410
DATALINE SURGE SUPPRESSION
Network (Ethernet) ProtectionNo
PHYSICAL
Material of ConstructionMetal
Power Cord ColorWhite
Housing ColorWhite
Mounting Holes or SlotsYes
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.17 x 5.98 x 2.17
Shipping Weight (lbs.)3.51
Unit Dimensions (hwd / in.)1.500 x 13.750 x 2.500
Unit Weight (lbs.)3.20
Mounting DetailsIncludes flanges
FEATURES & SPECIFICATIONS
Antimicrobial  Yes
STANDARDS & COMPLIANCE
PatentedPatent# 7,375,939; Patent# 8,339,759
Product CertificationsCSA (Canada); CAN/CSA-C22.2 No. 601.1; CAN/CSA-C22.2 No. 601.1-M90 (Canada); CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1; UL 1363; UL 60601-1
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Accessories

  Model Number Description
Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4 HGOUTLETCVR HGOUTLETCVR Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips PSHGCOVERKIT PSHGCOVERKIT Safe-IT Replacement Outlet Covers for Compatible Hospital-Grade Power Strips

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.