Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

For Patient-Care Vicinity – UL 1363A Medical-Grade Power Strip; 6 15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord


Supplies power to movable plug-connected components mounted to IV poles, mobile carts, crash carts and mobile medical workstations in operating rooms and patient-care vicinities.
  • Patented antimicrobial coating 99.9% effective in inhibiting bacteria and viruses
  • Approved for use in patient-care vicinities when properly mounted
  • Complies with UL 1363A specifications
  • 6 NEMA 5-15R-HG hospital-grade outlets with integrated locking safety covers
  • 15 ft. cord with NEMA 5-15P-HG hospital-grade plug

View Full Product Details

Tripp Lite Part Number

PS-615-HG-OEM

$82.88 Avg. Price
Have a Question?
Contact Us

Overview

The PS-615-HG-OEM Medical-Grade Power Strip supplies power to movable plug-connected components mounted to a rack, table or pedestal in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas. Compliant with UL 1363A specifications, this 120V, 50/60 Hz power strip features a NEMA 5-15P-HG hospital-grade plug and six NEMA 5-15R-HG hospital-grade outlets that include integrated locking safety covers.

The power strip is protected by a patented antimicrobial powder coating with EPA-registered and FDA-compliant silver ionic technology. The antimicrobial surface protection is 99.9 percent effective in inhibiting the growth of bacteria, such as C. diff and MRSA, and reducing the risk of HAIs in hospitals and other medical environments. The coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products.

Two built-in resettable 15A circuit breakers control power to all outlets and protect the power strip against overloads. Switchless design prevents the unit from being accidentally shut off. The 15 ft. power cord provides ample reach to the power source.

Mounting tabs and flanges let you install the PS-615-HG-OEM on a wide variety of surfaces, such as IV poles, mobile carts, crash carts and mobile medical workstations. The all-metal housing ensures safety and is guaranteed to last a long time in demanding environments.

Features

Power Distribution Anywhere in Any Medical Facility
  • Ideal for use in operating rooms, patient-care vicinities, therapy rooms, imaging environments and administrative areas
  • For use on IV poles, mobile carts, crash carts and mobile workstations, when properly mounted
  • 120V, 50/60 Hz power strip complies with UL 1363A specifications

Exclusive, Patented Antimicrobial Protection
  • Silver ionic powder coating is 99.9% effective in inhibiting the growth of bacteria like C. diff and MRSA
  • Patented coating helps to reduce the risk of healthcare-acquired infections (HAIs) in hospitals and other medical environments
  • Coating meets the requirements of JIS Z 2801:2000, an international standard for evaluating efficacy in antimicrobial products

Versatile Medical-Grade Solution
  • 6 NEMA 5-15R-HG hospital-grade outlets provide consistent power
  • 15 ft. power cord provides ample reach to the power source
  • Rugged, all-metal housing for long life in demanding environments

Premium Safety Features
  • Integrated locking outlet safety covers block access to unused outlets
  • Dual, resettable built-in 15A circuit breakers protect against dangerous overloads
  • Switchless design prevents accidental shut-off

Ready to Use Right Out of the Box
  • Built-in mounting tabs and flanges make the PS-615-HG-OEM easy to install on a variety of surfaces

Package Includes

  • PS-615-HG-OEM UL 1363A Medical-Grade Power Strip with six 15A Hospital-Grade Outlets, Safety Outlet Covers and 15 ft. Cord
  • Owner’s Manual with maintenance requirements
RoHS compliant Anti-Microbial Protected

Specifications

OVERVIEW
UPC Code037332139184
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service15A, 120V
Input Plug FeaturesHospital Grade Plug
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P-HG
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(6) 5-15R-HG
Circuit Breaker (amps)15
Overload Protection2 x 15amp breaker (1 line, 1 neutral)
Transformer Accommodation(2) Yes
Outlet OrientationSingle row of 6
Right-Angle OutletsNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesNo power switch
PHYSICAL
Anti-Microbial Protective CoatingYes
ColorWhite
Color (AC Line Cord)White
Form Factors SupportedIV poles, mobile carts, crash carts and mobile medical workstations
Included Mounting AccessoriesMounting tabs and flanges
Integrated Keyhole Mounting SlotsYes (Includes flanges)
Keyhole Slot Mounting Measurement (Center to Center)Distance between end tabs = 330.20mm
Material of ConstructionMetal
Outlets Measurement (Center to Center)38.7mm
Receptacle ColorWhite
Shipping Dimensions (hwd / in.)14.17 x 5.98 x 2.17
Shipping Weight (lbs.)3.63
Unit Dimensions (hwd / in.)13.75 x 2.5 x 1.5
Unit Weight (lbs.)2.25
SPECIAL FEATURES
Built-in Cable ManagementNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Power Strips

  Model Number Description
Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection PSCLAMP2 PSCLAMP2 Mounting Clamp for Medical-Grade Power Strips - Antimicrobial Protection
Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips PSHGCOVERKIT PSHGCOVERKIT Replacement Outlet Covers for Compatible Tripp Lite Hospital-Grade Power Strips

PDU Accessories

  Model Number Description
HG Outlet Covers HGOUTLETCVR HGOUTLETCVR HG Outlet Covers
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.