Part Number: 4SPDX
- 4 outlets
- 7.38 in. length
- Lighted master switch
- All-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 4 NEMA 5-15R output receptacles with 1.20-in. center-to-center spacing
- Lighted combination power switch with integrated circuit breaker
- Keyhole mounting tabs for installation in a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15A power handling capacity
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332108197 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (4) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 4 |
Outlet Spacing | 1.20 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted combination switch / circuit breaker |
PHYSICAL
Color | Beige |
Material of Construction | Metal |
Power Cord Color | Beige |
Housing Color | Beige |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | 127mm |
Outlets Measurement (Center to Center) | 1.18 in. |
Receptacle Color | Beige |
Shipping Dimensions (hwd / in.) | 9.50 x 2.00 x 5.50 |
Shipping Weight (lbs.) | 1.40 |
Unit Dimensions (hwd / in.) | 1.500 x 7.500 x 2.500 |
Outlet Spacing | 1.20 in. |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images