Part Number: 602
- 5 outlets
- 6-ft. (1.83 m) cord
- 8.6-in. overall length
- No switch
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The 602 Power Strip offers a convenient method of power distribution in workbench, wall-mount or floor-mount applications. Includes five NEMA 5-15R output receptacles with 1.188-inch center-to-center spacing, six-foot (1.8-meter) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 602 ideal for distributing alternate waveform UPS or generator power. Features rugged all-metal housing, 15A resettable circuit breaker and attractive blue/gray color scheme.
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 5 NEMA 5-15R output receptacles with 1.188-inch center-to-center outlet spacing
- Keyhole mounting tabs for installation in a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15-amp power handling capacity with circuit breaker
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332108937 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (5) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 5 |
Outlet Spacing | 1.188 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | No power switch |
PHYSICAL
Color | Gray |
Material of Construction | Metal |
Power Cord Color | Black |
Housing Color | Blue; Gray |
Mounting Holes or Slots | Yes |
Slot or Hole Mount Measurement (Center to Center) | Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45 |
Outlets Measurement (Center to Center) | 1.18 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.00 x 5.30 x 9.80 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 1.500 x 8.750 x 2.500 |
Outlet Spacing | 1.188 in. |
Mounting Details | Includes flanges |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images