Tripp Lite Waber Industrial Power Strip, 6-Outlet, 6 ft. (1.83 m) Cord
- 6 outlets
- 6-ft. (1.83 m) cord
- 12.5-in. length
- Master on/off switch
- All-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
6NX6
Have a Question?
Overview
Tripp Lite's 6NX6 Power Strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 6 NEMA 5-15R output receptacles with 1.520-in. center-to-center spacing, 6-ft. (1.83 m) AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cabling clutter and enables the connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 6NX6 ideal for distributing alternate waveform UPS or generator power. Features rugged metal housing, lighted power switch with integrated 15A resettable circuit breaker and attractive beige housing with black receptacles.
PLUG/OUTLETS - Input: NEMA 5-15P/Output: 6 NEMA 5-15R
ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT - Corded power distribution strip
Features
- Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
- Includes 6 NEMA 5-15R output receptacles with 1.520-in. center-to-center spacing
- Lighted combination power switch with integrated circuit breaker
- Keyhole mounting tabs for installation on a wide variety of applications
- UL1363 (USA), cUL (Canada)
- 15A power handling capacity
- 6-ft. (1.83 m) AC line cord
Specifications
OVERVIEW
UPC Code | 037332107107 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1800 |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (2) Yes |
Outlet Orientation | Single row of 6 |
Right-Angle Outlets | No |
Outlet Spacing | 1.520 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted combination switch / circuit breaker |
PHYSICAL
Color | Beige |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Integrated Keyhole Mounting Slots | Yes |
Keyhole Slot Mounting Measurement (Center to Center) | 240mm |
Material of Construction | Metal |
Outlets Measurement (Center to Center) | 75.9mm |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 14.20 x 2.60 x 6.10 |
Shipping Weight (lbs.) | 1.60 |
Unit Dimensions (hwd / in.) | 12.5 x 2.5 x 1.5 |
STANDARDS & COMPLIANCE
Canada | cUL |
UL1363 (Power Tap) | UL1363 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.