8-Outlet Foldable Power Strip with 1 Pivot, 120V, 12A, 15 ft. (4.57 m) Cord, 5-15P, 24 in.
- Foldable, single pivot 24-in mountable housing
- 8 standard NEMA 5-15R outlets and a 15-ft. (4.57 m) power cord
- Lighted, covered On/Off switch and 12-amp circuit breaker
- Sturdy construction and heavy-duty, all-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
PSF2408
Have a Question?
Overview
Features
Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, Tripp Lite's PSF2408 is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. Tripp Lite's power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PSF2408 to be installed wherever reliable, multi-outlet power distribution is required. Extra mounting clips ensure the pivot stays in place.
Extra Long Power Cord: Install the PSF2408 far away from its power source and provide power distribution to previously un-powered areas with the extra long, 15-ft. (4.57 m) power cord. The PS2408 can be mounted in a different area, or a completely different room from where it draws AC power, putting you in control of getting reliable power service where you need it most.
Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PSF2408 is operational with a glance. A built-in, 12-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS2408 when it detects that the equipment load is drawing too much power.
Heavy-Duty Housing: The PSF2408's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.
Specifications
OVERVIEW
UPC Code | 037332187529 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Integrated Cord Clip | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output (Watts) | 1500 |
Output Receptacles | (8) 5-15R |
Circuit Breaker (amps) | 12 |
Transformer Accommodation | (4) Yes |
Right-Angle Outlets | No |
Outlet Spacing | 1.18 in 1st segment and 2.25 is second segment |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Silver |
Antimicrobial Coating | No |
Color (AC Line Cord) | Black |
Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
Included Mounting Accessories | Includes mounting clips |
Integrated Keyhole Mounting Slots | No |
Material of Construction | Aluminum |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 4.40 x 27.50 |
Shipping Weight (lbs.) | 0.28 |
Unit Dimensions (hwd / in.) | 1.26 x 1.62 x 24.94 |
Unit Weight (lbs.) | 2.88 |
STANDARDS & COMPLIANCE
Canada | cUL |
Certifications | UL 60950 |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.