Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power It! 7-Outlet Power Strip, 25 ft. (7.62 m) Cord, Black Housing


Connect up to 7 electrical devices to a single AC wall socket. Ideal for connecting appliances, power tools, lighting and other electrical equipment in your home, office or work site.
  • 7 NEMA 5-15R outlets, including one for bulky transformers
  • 15A resettable circuit breaker prevents dangerous overloads
  • 25-ft. (7.62 m) AC power cord reaches distant outlets
  • Bottom keyhole slots for mounting to wall or desk

View Full Product Details

Tripp Lite Part Number

PS725B

$37.76 Avg. Price
Have a Question?
Contact Us

Overview

The PS725B Power It!™ 7-Outlet Power Strip is a reliable, convenient, cost-effective 120V 1800W power strip that lets you connect up to seven electrical devices to a single AC wall socket. With a 25-ft. (7.62 m) AC power cord with NEMA 5-15P plug that reaches distant outlets and provides flexibility in placing the unit, this multi-outlet power strip is ideal for use with appliances, power tools, lighting and other electrical equipment in homes, offices and work sites.

Your components plug into seven NEMA 5-15R outlets, including one designed to accept bulky transformers without blocking adjacent outlets. Integrated 15-amp circuit breaker protects all outlets against dangerous overloads. Lighted on/off switch provides one-touch control over connected equipment. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the black plastic housing.

Features

7 Outlets Accept Wide Range of Electronic Devices
  • 7 NEMA 5-15R AC outlets accept most appliances, power tools, lights and other devices
  • Special end outlet designed for bulky transformers without blocking other outlets

Premium Safety Features
  • Lighted on/off switch provides one-touch control over connected equipment
  • Integrated 15A circuit breaker protects outlets against overloads
  • Exceeds IEEE 587 Category A and B specifications

Fits Effortlessly Into Your Home, Office or Work Site
  • 25-ft. (7.62 m) AC power cord with NEMA 5-15P plug long enough to reach distant outlets
  • Keyhole slots on bottom panel provide convenient wall or desk mounting options
  • Black plastic housing designed for long life

Package Includes

  • PS725B Power It! 7-Outlet Power Strip, Black Housing
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190567
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)25
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
Outlet OrientationSingle row
USER INTERFACE, ALERTS & CONTROLS
SwitchesCombination AC circuit breaker and 2 position red illuminated on/off power switch
DATALINE SURGE SUPPRESSION
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
ColorBlack
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Slot or Hole Mount Measurement (Center to Center)Distance between slots = 151mm; Distance between slot height = 24mm
Material of ConstructionPlastic
Outlets Measurement (Center to Center)Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 6.60 x 13.80
Shipping Weight (lbs.)3.30
Unit Dimensions (hwd / in.)1.48 x 2.05 x 11.69
Unit Weight (lbs.)2.97
STANDARDS & COMPLIANCE
CanadacUL
Additional International ApprovalsRoHS
ApprovalsExceeds IEEE 587 category A&B specifications
NOM (Mexico)NOM
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the PS725B model support page.

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.