Part Number: PS361206
The PS361206 power strip provides horizontal or vertical power distribution for rackmount, raceway and workbench applications in a convenient 36-in. mountable housing.
- Ideal for applications needing multiple convenience outlets for powering a variety of electronic equipment
- 36-in. mountable housing with 12 standard NEMA 5-15R outlets and a 6-ft. power cord
- Lighted, covered On/Off switch and 15-amp circuit breaker
- Sturdy construction and heavy-duty, all-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Vertical or Horizontal Mounting: With vertical or horizontal installation, a rugged housing and plenty of outlets, PS361206 is ideal for point-of-sale and retail display applications as it provides reliable, consistent power service for multiple devices. power outlet strips can also be used in home office, workbench and rack enclosure applications. The included mounting hardware allows the PS361206 to be installed wherever reliable, multi-outlet power distribution is required.
Premium Safety Features: The lighted On/Off switch features a translucent cover that eliminates accidental shut-offs while still allowing you to see whether the PS361206 is operational with a glance. A built-in, 15-amp circuit breaker prevents dangerous circuit overloads that could damage equipment. The breaker immediately shuts off AC input to the PS361206 when it detects that the equipment load is drawing too much power.
Heavy-Duty Housing: The PS361206's rugged, all-metal housing is durably constructed making it a great solution for industrial, retail display and workbench applications.
Specifications
OVERVIEW
UPC Code | 037332186621 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Input Cord Gauge Type | 14 gauge; SJT |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 6 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 60 Hz |
Output Receptacles | (12) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (6) Yes |
Outlet Spacing | 2.64 in. |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent on/off switch cover prevents accidental turn-off |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Power Cord Color | Black |
Form Factors Supported | Supports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications |
Housing Color | Silver |
Included Mounting Accessories | Includes mounting clips |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | 2.65 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 3.50 x 39.90 |
Shipping Weight (lbs.) | 2.90 |
Unit Dimensions (hwd / in.) | 1.250 x 1.500 x 36.000 |
Unit Weight (lbs.) | 2.27 |
Outlet Spacing | 2.64 in. |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PSSS2C | Mounting Clamps for PS- and SS-Series Bench-Mount Power Strips - Pack of 2 |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images