Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

12-Outlet (10-15A & 2-20A) Vertical Power Strip, 120V, 20A, 15-ft. Cord, 5-20P, 36 in.


Add extra power outlets in rack-mount, workbench, office, retail displays and telecom applications, or any area that needs to power many electrical devices in close proximity to one another from a single AC wall outlet.
  • 12-outlet (ten 5-15R & two 5-20R) power strip with a 15-ft. Cord and an industrial-grade 5-20P plug
  • Rated at 1800W, 120V, featuring a 20A resettable circuit breaker to prevent circuit overloads
  • Easy-to-install, vertical or horizontal mounting with included mounting clips
  • Rocker-style, illuminated power switch with safety cover to prevent accidental turn offs
  • RoHS-compliant and certified to meet UL 1363 standards

View Full Product Details

Tripp Lite Part Number

PS361220

$74.32 Avg. Price
Have a Question?
Contact Us

Overview

Need to power many pieces of equipment in close proximity to one another but don’t have enough outlets to power them all? Tripp Lite's PS361220 12-outlet vertical power strip will give you the outlets where you need them, when you need them. The PS361220 contains a 15-ft. (14/3 SJT) cord, 10 standard NEMA 5-15R and 2 commercial-use NEMA 5-20R outlets. Each outlet is spaced 2.64-in. apart (center-to-center) – wide enough for many types of transformers or AC adapters without blocking adjacent outlets. Encased in a rugged, all-metal housing, it comes with mounting clips for either vertical and horizontal mounting, making the PS361220 ideal for a variety of uses in rack-mount, workbench, industrial, office and telecom environments. An illuminated, rocker-style, power switch with a transparent guard prevents accidental turn-offs, while a 20-amp circuit breaker guards against dangerous circuit overloads. To match the decor of most professional settings, it has an extruded aluminum housing with black receptacles.

Features

Multi-Outlet 120V Power Distribution for Rack-Mount, Raceway and Workbench Applications
  • 1800W, 120V, 20A, corded, multi-outlet power strip that safely connects multiple electrical devices to a single AC wall socket
  • Saves the time and cost of installing new power outlets in un-powered areas
  • Ideal for branch circuit power distribution to telecommunications, computers or internetworking equipment in rack enclosures, workbenches, table tops, work stations, offices, factories, repair shops, hobby shops, test stands and engineering labs

12 Convenient Outlets Power All Standard Electrical Equipment
  • Features 12 outlets (10 NEMA 5-15R and 2 NEMA 5-20R) that are compatible with all standard electrical and electronic equipment
  • Each outlet is 2.64 inches apart (center to center) - wide enough to fit transformers or AC adapters without blocking adjacent outlets, so you can fully utilize the power strip all the time
  • An extra-long, 15-ft., 14 AWG, 3-wire, SJT cord can reach wall outlets mounted in a different area or room from where it draws AC power, putting you in control of getting reliable power where you need it most

Easy-to-Install, Vertical and Horizontal Mounting Options
  • Offers a convenient method of optional horizontal or vertical power distribution. Mounting clips are included.
  • Its 36-in. length and strip-style, bench/cabinet, form factor fits in the most confined spaces unobtrusively
  • Weighing less than 4 lbs., the PS361220 is both easy to handle and effortless to install

Built-In, Automatic Safety Features
  • An illuminated, rocker-style, power switch with a transparent guard prevents accidental turn offs, while still allowing you to see whether the PS361220 is operational at a glance
  • An integral, 20-amp resettable circuit breaker prevents dangerous circuit overloads that can irreversibly damage connected equipment
  • The breaker automatically disconnects AC input power to the PS361220 when it detects that the equipment load is drawing too much current

Rugged, Durable Housing
  • A rugged, all-metal housing is durably constructed to stand up to demanding network, laboratory or factory environments
  • An attractive, extruded aluminum housing with stylish black receptacles matches the decor of most professional settings

Package Includes

  • PS361220
  • Mounting hardware
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186638
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service20A 120V
Input Cord Gauge Type12 gauge; SJT
Voltage Compatibility (VAC)120
Input Plug TypeNEMA 5-20P
Input Cord Length (ft.)15
Integrated Cord ClipNo
OUTPUT
Frequency Compatibility60 Hz
Output (Watts)1800
Output Receptacles(10) 5-15R; (2) 5-20R
Circuit Breaker (amps)20
Transformer Accommodation(6) Yes
Right-Angle OutletsNo
Outlet Spacing2.64 in.
USER INTERFACE, ALERTS & CONTROLS
SwitchesLighted 2 position switch controls power to all outlets
Locking Switch CoverTransparent on/off switch cover prevents accidental turn-off
PHYSICAL
Antimicrobial CoatingNo
ColorSilver
Color (AC Line Cord)Black
Form Factors SupportedSupports vertical or horizontal mounting in rack enclosures, raceways and a variety of other applications
Included Mounting AccessoriesIncludes mounting clips
Integrated Keyhole Mounting SlotsNo
Material of ConstructionAluminum
Outlets Measurement (Center to Center)2.64"
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)2.40 x 4.40 x 40.00
Shipping Weight (lbs.)4.50
Unit Dimensions (hwd / in.)36 x 1.5 x 1.25
Unit Weight (lbs.)3.79
STANDARDS & COMPLIANCE
CanadacUL
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Power Strips

  Model Number Description
Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2 PSSS2C PSSS2C Mounting Clamps for Tripp Lite PS- and SS-Series Bench-Mount Power Strips - Pack of 2
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.