Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

TAA-Compliant Protect It! 7-Outlet Surge Protector, 7 ft. (2.13 m) Cord, 2450 Joules, Black Housing


  • Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
  • 7 outlets/7-ft. (2.13 m) cord
  • 2450 joule rating

View Full Product Details

Tripp Lite Part Number

SUPER7BTAA

$29.83 Avg. Price
Tripp Lite Product Advisor
Have a Question?
Contact Us

Overview

Tripp Lite's Super7BTAA is compliant with the Federal Trade Agreement Act (TAA) for GSA schedule purchases. The SUPER7B Surge Suppressor from Tripp Lite has 7 outlets, a 7-ft. (2.13 m) cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 2450 joules to handle the strongest surges. $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • Compliant with the Federal Trade Agreement Act (TAA) for GSA Schedule purchases
  • 7 outlets
  • 7-ft. (2.13 m) cord with space-saving right-angle plug
  • Surge suppression rating: 2450 joules
  • Child Safety Covers
  • Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
  • EMI/RFI noise filtering
  • $75,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Diagnostic LEDs indicate protection present & ground present
  • Keyhole supports for wall mounting

Package Includes

  • SUPER7BTAA Surge Suppressor
  • Instruction manual with warranty information
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332183422
INPUT
Nominal Input Voltage(s) Supported120V AC
Recommended Electrical Service120V (110-125V)
Input Cord Gauge Type14 gauge; SJT
Voltage Compatibility (VAC)120
Maximum Surge Amps144000
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)7
Right-Angle PlugYes
OUTPUT
Frequency Compatibility50 / 60 Hz
Output (Watts)1800
Output Receptacles(7) 5-15R
Circuit Breaker (amps)15
Transformer Accommodation(3) Yes
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesTwo position on/off power switch
Diagnostic LED DetailsBuilt-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  2450
AC Suppression Response Time  < 1 ns
Protection ModesIncludes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS)  150
UL1449 Let Through Rating400 L-G, 400 L-N, 400 N-G
EMI / RFI Filtering  Up to 20 dB
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL ProtectionNo
Cable (Coax) ProtectionNo
Network (Ethernet) ProtectionNo
PHYSICAL
Power Cord ColorBlack
Housing ColorBlack
Mounting Holes or SlotsYes
Material of ConstructionPlastic
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)0.00 x 0.00 x 0.00
Shipping Weight (lbs.)0.00
Unit Dimensions (hwd / in.)2.4 x 2.0 x 13.3
Unit Weight (lbs.)1.2
STANDARDS & COMPLIANCE
CanadacUL
ApprovalsExceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression)UL1449 3RD EDITION
UL1363 (Power Tap)UL1363
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$75,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
When a surge protector has been compromised (due to a single event like a lightning strike or over a series of spikes and surges), many surge protectors will use an audible or LED alert only. If these alerts are missed, your equipment will receive unprotected power without your knowledge. When a surge protector with automatic shutoff has its protection compromised, it will prevent power from reaching connected equipment entirely. This both protects the equipment and provides a timely and clear indicator that a new surge protector is needed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SUPER7BTAA model support page.

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.