Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Notebook Cooling Pad - Notebook/Laptop Computer


  • Built-in cooling fans dissipate heat away from the bottom of your notebook and cool down the overall temperature of your system
  • USB-powered for use with any computer USB port
  • Heavy-duty construction withstands the constant pressure of heavy notebooks
  • 3 viewing angles - 15, 30 and 45 degrees
  • Compact size offers easier portability while traveling
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

NC2003SR

Have a Question?
Contact Us

Overview

This portable model includes two built-in cooling fans for reducing the internal heat of hot-running notebooks.

Fan Specifications— Bearing type: sleeve, MTBF: 30,000 hours

Features

  • This portable model includes two built-in cooling fans for reducing the internal heat of hot-running notebooks
  • Fan Specifications— Bearing type: sleeve
  • MTBF: 30,000 hours
  • 3 viewing angles - 15, 30 and 45 degrees

System Requirements

  • USB port
RoHS compliant

Specifications

OVERVIEW
UPC Code037332127051
Accessory TypeCooling Pad
Accessory ClassLaptop & Tablet Accessories
PRODUCT OVERVIEW
Product OverviewNotebook Cooling Pad
PHYSICAL
Material of ConstructionPlastic
ColorBlack
Unit Dimensions (hwd / in.).76 x 11.8 x 9.8
Unit Weight (lbs.)1.01
FEATURES & SPECIFICATIONS
USB 1.1 CompatibleYes
USB 2.0 CompatibleYes
USB PoweredYes
IP68 Rated  No
STANDARDS & COMPLIANCE
Certification & ComplianceCE (Europe); RoHS; REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

The NC2003SR fans push the air into the laptop.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the NC2003SR model support page.

Documents & Downloads

support icon

Do you own a
NC2003SR

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.