12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit
- 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit
- Sealed, Maintenance-Free
- 6-month limited warranty
BP12V36
Have a Question?
Overview
Specifications
OVERVIEW
UPC Code | 037332142467 |
INPUT
Voltage Compatibility (VDC) | 12 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 9.10 x 12.10 x 11.70 |
Shipping Weight (lbs.) | 33.80 |
Unit Dimensions (hwd / in.) | 6.500 x 8.750 x 10.000 |
Unit Weight (lbs.) | 32 |
WARRANTY
Product Warranty Period (Worldwide) | 6-month limited warranty |
Related Products
Power Inverters
Model Number | Description | |
---|---|---|
![]() |
HCRK-36 | 300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.