Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits

Model Number: BP12V82


  • 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits
  • Sealed, Maintenance-Free
  • 6-month limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits. Sealed lead acid, maintenance-free, spill/leak proof, AGM battery, simple plug-in connection with included cable – Included in the HCRK and HCRK-INT. This is the replacement battery for the HCRK and HCRK-INT battery.

Features

  • 12V DC
  • 90-Amp
  • Simple plug-in connection with included cable
  • Sealed, maintenance-free

Package Includes

  • BP12V82 12V DC Battery
  • Connection cable

RoHS compliant

Specifications

OVERVIEW
UPC Code037332134042
INPUT
Voltage Compatibility (VDC)12
PHYSICAL
Shipping Dimensions (hwd / in.)13.30 x 14.80 x 21.20
Shipping Weight (lbs.)73.00
Unit Dimensions (hwd / in.)7.000 x 8.500 x 14.500
Unit Weight (lbs.)61.5
WARRANTY
Product Warranty Period (Worldwide)6-month limited warranty

Accessories

Power Inverters
  Model Number Description
HCRK | Power Inverters HCRK 300W Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 3 Outlets
HCRK-INT | Power Inverters HCRK-INT 300W 230V Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 1-C13 Outlet

Resources & Downloads

support icon

Do you own a
BP12V82

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.