Part Number: BCPERS450
This Model has been retired and replaced by AVRT450U. An Owner's Manual and other information for the BCPERS450 is available on the model support page
Overview
Features
- BCPERS450 small tower 120V standby UPS offers AC power protection from blackouts, brownouts, overvoltages and transient surges
- 450VA / 280 watt UPS output capacity
- Uninterruptible Power Supply / UPS operation maintains battery-derived AC output during blackouts, brownouts and overvoltages to prevent data loss and system downtime for connected equipment
- Built-in USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
- HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
- 4.6 minutes runtime at 100% load (280 watts), 15 minutes runtime at 50% load (140 watts)
- 30 minutes runtime for a desktop computer system consuming 80 watts continuous
- 3 built-in NEMA 5-15R UPS supported outlets
- NEMA 5-15P input connection with 6ft / 1.8m line cord
- Network grade AC surge protection is available from all outlets
- Supports Tripp Lite's Watchdog system service to restore operation to locked equipment through soft reboot of application/OS or hard power off/on reboot of connected equipment, ideal for unattended kiosk applications
- Front panel LEDs indicate line / battery mode and battery replace status; Audible alarm with alarm cancel / self-test button
- Hot swappable user battery replacement
- Optional PDUB15 bypass PDU enable hot-swappable UPS replacement with no disruption to connected equipment
- Small tower housing supports desk or floor placement
Specifications
OVERVIEW
UPC Code | 037332033116 |
UPS Type | Standby |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 3.1A |
Nominal Input Voltage(s) Supported | 120V AC |
UPS Input Connection Type | 5-15P |
UPS Input Cord Length (ft.) | 6 |
Recommended Electrical Service | 15A 120V |
OUTPUT
Output Capacity (VA) | 450 |
Output Capacity (Watts) | 280 |
Nominal Voltage Details | 115v nominal output in battery mode |
Frequency Compatibility | 60 Hz |
Output Voltage Regulation (Battery Mode) | +/- 5% |
Hot-Swap PDU options | PDUB15 (2U / 8 5-15R outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
Output Receptacles | (3) 5-15R |
BATTERY
Runtime Full Load (min.) | 4.6 min. (280w) |
Runtime Half Load (min.) | 15 min. (140w) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | Less than 3.6 hours from 10% to 90% |
Battery Access | Battery access door |
Internal UPS Replacement Battery Cartridge | RBC51 |
Battery Replacement Description | Hot-swappable, user replaceable batteries |
USER INTERFACE, ALERTS & CONTROLS
Switches | 2 Switches control off/on power status and alarm-cancel/self-test operation |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
LED Indicators | 3 LEDs indicate line power, battery power and battery low/replace status |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 252 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Installation Form Factors Supported with Optional Accessories | Wallmount ( UPSWM - tower mounting kit) |
Primary UPS Depth (mm) | 178 |
Primary UPS Height (mm) | 216 |
Primary UPS Width (mm) | 132 |
Shipping Dimensions (hwd / in.) | 12.20 x 8.10 x 9.60 |
Shipping Weight (lbs.) | 13.00 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 8.5 x 5.2 x 7 |
UPS Power Module Weight (kg) | 5.44 |
UPS Power Module Weight (lbs.) | 12 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 68 |
AC Mode Efficiency Rating (100% Load) | 94% |
COMMUNICATIONS
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert |
Communications Cable | USB cable is user supplied |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Network UPS Tools (NUT) Compatibility | NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at https://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 2-4 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 99V (adjustable to 83V via potentiometer) |
High Voltage Transfer to Battery Power (Setpoint) | 176 (adjustable to 147 via potentiometer) |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
APPLICATIONS
UPS Applications | Computer/Peripherals |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $100,000 Ultimate Lifetime Insurance |