Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

UK Computer Power Cord - BS1363 to C5, 2.5A, 250V, 18 AWG, 6 ft. (1.8 m), Black


UK computer power cord connects your computer or peripheral with a C6 inlet to any grounded AC power outlet that accepts BS1363 plugs.
  • UK computer power cable for powering notebooks and laptops with C6 inlets
  • 6 ft. (1.8 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for worn-out or missing UK IEC power cord

View Full Product Details

Tripp Lite Part Number

P060-006

$19.10 Avg. Price
Have a Question?
Contact Us

Features

UK Plug to C5 Power Cord Connects Notebook Computers to a BS1363 AC Outlet
This UK computer power cable is designed for connecting a notebook computer, laptop or other device with a three-slot C6 inlet to a UPS system, PDU or other BS1363 outlet. It is also a durable replacement for a worn-out or lost laptop power cord. The six-foot (1.8-meter) length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect a laptop or notebook computer to a PDU up to 6 ft. (1.8 m) away in your workstation
  • Extend an existing power connection up to 6 ft. (1.8 m) to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P060-006 BS1363 to C5 UK Computer Power Cable, 6 ft. (1.8 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332153630
Country/RegionUK
INPUT
Maximum Input Amps2.5
Cable Length (ft.)6
Voltage Compatibility (VAC)250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)9.06 x 7.09 x 0.50
Shipping Weight (lbs.)0.46
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1BS1363 UK PLUG
Side B - Connector 1IEC-320-C5
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P060-006

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.