Butt-Splice Kit for Straight and 90-Degree Ladder Runway Sections - Hardware Included
Part Number: SRLBUTTSPLICE
- Securely connects cable management ladders outside rack enclosure or open frame rack
- Compatible with both straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Works with all Tripp Lite SmartRack® ladder system accessories and runways
- Includes all necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
System Requirements
- Compatible with straight and 90-degree-bend ladder sections, including Tripp Lite SRCABLELADDER, SRCABLELADDER18, SRL90BEND12, SRL90BEND18.
Package Includes
- (4) Splice plates
- (2) M10 bolts
- (2) M10 split lock washers
- (2) M10 hex nuts
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332214461 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 2.56 x 2.76 x 5.50 |
Shipping Weight (lbs.) | 0.96 |
Unit Dimensions (hwd / in.) | 2.6 x 2.8 x 5.5 |
Unit Weight (lbs.) | 0.840 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Related Products
Cable Management
Model Number | Description | |
---|---|---|
![]() |
SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed |
![]() |
SRCABLELADDER18 | Cable Ladder, 2 Sections - SRCABLETRAY or SRLADDERATTACH Required, 10 x 1.5 ft. (3 x 0.3 m) |
Documents & Downloads
Product Images