Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
C8 to C13 adapter allows you to connect your laptop or other device with a C7 plug to a UPS with a C14 power inlet.
  • Recommended for powering laptops, video game systems and other C7 peripherals
  • Converts a C7 connector into a C13 connector to match available C14 inlet

Features

IEC C8 to IEC C13 Adapter Connects Laptops, Video Game Consoles and Other Equipment
This UL-listed power cord adapter is designed for home/office setups. It converts a C7 plug into a C13 connector and is ideal for a device’s built-in power cord that doesn’t match the available outlet. You can use this adapter to connect a laptop, video game system, radio, printer or other device with a C7 plug to a surge protector or UPS system with C14 power inlets.

Package Includes

  • P003-000 IEC C8 to IEC C13 Power Cord Adapter, Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332217967
Device CompatibilityLaptop; Video Game System; Radio; Printer; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1IEC-320-C8
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Length (ft.)0
Shipping Dimensions (hwd / in.)5.00 x 3.98 x 0.50
Shipping Weight (lbs.)0.07
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range30% to 80% RH
Storage Humidity Range30% to 80% RH
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Power Cords and Adapters

  Model Number Description
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 1 ft. (0.31 m), Black P004-001 P004-001 PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 1 ft. (0.31 m), Black
PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green P004-004-GN P004-004-GN PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Green
Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft. (0.91 m) P004-L03 P004-L03 Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 3 ft. (0.91 m)
Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 10 ft. (3.05 m) P004-L10 P004-L10 Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 10 ft. (3.05 m)
Power Cord, C19 to C14 - 10A, 100-250V, 16 AWG, 6 ft. (1.83 m), Black P047-006-10A P047-006-10A Power Cord, C19 to C14 - 10A, 100-250V, 16 AWG, 6 ft. (1.83 m), Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.