Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Computer Power Cord, C19 to NEMA 5-15P - Heavy-Duty, 15A, 125V, 14 AWG, 8 ft. (2.43 m), Black


C19 to 5-15P adapter connects devices with C20/NEMA 5-15R power connectors or extends your existing power connection by 8 ft.
  • Recommended for powering computers, servers and other network devices
  • 8-ft. (2.43 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty computer power cord replaces or upgrades cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P034-008

$18.58 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Computer Power Cable for Devices That Require a Heavy-Gauge Connection
This C19 to 5-15P computer power cord features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It can be used to connect a computer, server, monitor or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device's manufacturer. The 8-ft. (2.43 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P034-008 Computer Power Cable, C19 to 5-15P, 8-ft. (2.43 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188717
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)8
Shipping Dimensions (hwd / in.)8.85 x 12.80 x 0.50
Shipping Weight (lbs.)0.95
ENVIRONMENTAL
Operating Temperature Range14 F TO 140 F (-10 C TO 60 C)
Storage Temperature Range14 F TO 140 F (-10 C TO 60 C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C19
FEATURES & SPECIFICATIONS
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul
ApprovalsUL/CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P034008 model support page.

Documents & Downloads

support icon

Do you own a
P034-008

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.