Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Cord Adapter, NEMA 5-15R to NEMA L5-15P - Heavy-Duty, 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black


Heavy-duty extension cord converts a NEMA 5-15P plug into a locking NEMA L5-15P.
  • Recommended for powering computers, servers and other network devices
  • 1-ft. (0.31 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty power adapter replaces or upgrades standard cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P025-001

$20.23 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Extension Cable for Network Devices That Require a Heavy-Gauge Connection
This 5-15R to L5-15R adapter features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. It converts a standard NEMA 5-15P plug into a locking NEMA L5-15P plug, so it can connect to wall outlets, PDUs, surge protectors or UPS systems with NEMA L5-15R outlets. The 3-ft. (0.91 m) length helps reduce cable clutter and minimize the risk of tripping.
Locking L5-15R Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking NEMA L5-15R connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking cable is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Package Includes

  • P025-001 5-15R to L5-15P Adapter Power Cord, 1-ft. (0.31 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185891
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)120
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)8.82 x 12.87 x 0.50
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range14 F TO 140 F (-10 C TO 60 C)
Storage Temperature Range14 F TO 140 F (-10 C TO 60 C)
Operating Humidity Range35% to 85% RH, Non-Condensing
Storage Humidity Range35% to 85% RH, Non-Condensing
CONNECTIONS
Side A - Connector 1NEMA L5-15P
Side B - Connector 1NEMA 5-15R
FEATURES & SPECIFICATIONS
Locking PlugYes
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/cUL
ApprovalsUL/CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P025001 model support page.

Documents & Downloads

support icon

Do you own a
P025-001

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.