Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Micro USB to USB OTG Host Adapter Cable, 5-Pin Micro USB B to USB A M/F, 6-in.


Connect a USB OTG ready Tablet or Smartphone to USB 2.0 Devices
  • Connect Thumb Drives, Keyboards, etc to OTG Tablets and Phones
  • Plug-n-Play...No Software or Drivers Required

View Full Product Details

Tripp Lite Part Number

U052-06N

Have a Question?
Contact Us

Overview

Tripp Lite U052-06N, USB OTG Adapter, is the perfect solution for expanding the capabilities of an OTG enabled SmartPhone, Tablet, or other OTG devices, by directly connecting to USB peripherals, such as a USB thumb drive or a USB keyboard and mouse. Add a USB hub to the adapter to create additional ports to connect multiple USB devices. USB OTG technology makes this connection easy, and does not require drivers or software...Plug-n-Play! Connect the adapter to the Micro-B port on an OTG enabled mobile device, and then connect the USB device directly to the USB A port on the adapter for immediate use.

Features

  • Micro USB Male to standard USB "A" Female On-The-Go ( OTG ) adapter
  • Plug-n-Play...No Drivers or Software required
  • Connect one USB device, or add a multi-port hub for multiple USB device connections
  • 6inch length allows for flexible access for attached peripherals

System Requirements

  • USB OTG enabled Tablet, SmartPhone, or other OTG mobile device

Package Includes

  • U052-06N USB OTG Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184375
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5MM
ColorBlack
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)7.00 x 3.00 x 0.50
Shipping Weight (lbs.)0.04
ENVIRONMENTAL
Operating Temperature Range14 to 140 F (-10 to 60 C)
Storage Temperature Range-4 to 185 F (-20 to 85 C)
Relative Humidity10% to 85%, Non-Condensing
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1MICRO-USB B (MALE)
Connector PlatingNickel
Contact Plating  Gold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
TechnologyUSB 2.0 (High Speed); USB
STANDARDS & COMPLIANCE
CertificationsTested to CE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

When two devices are connected using a standard USB cable or hub, one acts as the host and the other as the slave. For example, a laptop might be the host for a flash drive (the slave). OTG allows a device, such as a smartphone or tablet, to act as a host for peripherals, such as a digital camera, mouse or keyboard. Most Android phones and tablets support OTG Host Mode (Android 3.1 or newer). At this time, Apple iPhones and iPads do not.
A phone or tablet with a USB port usually acts as slave when attached to a USB host, such as a laptop. However, if the phone or tablet has a USB port that supports USB OTG, it can also function as a USB host. This allows you to connect a variety of peripherals, such as a flash drive, digital camera, SD card reader or external hard drive.
To take advantage of OTG, you'll need the following equipment: 1. An OTG-compatible cable, adapter or hub (standard USB won’t work) 2. A device that supports OTG Host Mode (check your device's specifications) It's important to pay attention to the connector type and gender you need. For example, to connect a thumb drive to an Android phone that has a micro USB port, you will need a USB OTG cable with a male micro USB Type-A connector on one end and a female USB Type-A connector on the other (see Tripp Lite Model Number U052-06N).

Additional FAQs may be available on the U05206N model support page.

Accessories

Charging Stations & Chargers

  Model Number Description
4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output U280-004-OTG U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

USB, Lightning & FireWire

  Model Number Description
4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output U280-004-OTG U280-004-OTG 4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.