Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB OTG Host Adapter Cable For Samsung Galaxy Tablet, 6-in.

Model Number: U054-06N


Add a USB port to your Samsung Galaxy tablet
  • 6-in. 30-pin to USB "A" Female OTG ( On the Go ) adapter
  • Adds a USB port to your Galaxy tablet
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite U054-06N allows you to expand the capabilities of your Samsung Galaxy Tab. This 30-pin to USB-A Female adapter lets you transfer multimedia files from any USB storage device into your Samsung Galaxy tablet. You can also turn your tablet into a USB host, giving you the ability to to connect compatible devicessuch as keyboards, mouse, USB thumb drive, USB controller, and more.

Features

  • 6-in. 30-pin to USB "A" Female OTG ( On the Go ) adapter
  • Add USB peripherals to your Galaxy tablet: Keyboard, Mouse, Thumb Drive, and more
  • Plug-and-Play...no drivers or software required
  • 6inch length allows for flexible access to attached peripherals
  • Connect one USB device, or add a multi-port hub for multiple USB device connections

System Requirements

  • OTG Compatible Samsung Tablet with 30-Pin connector
  • USB device must be able to run on the power provided by your tablet, or must be plugged into an external power supply
  • Supports FAT32 format external hard drives

Package Includes

  • USB OTG Host Adapter Cable For Samsung Galaxy Tablet, 6-in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185440
INPUT
Cable Length (ft.)0.5
Cable Length (in.)6
Cable Length (cm)15.24
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 130 PIN SAMSUNG (MALE)
Side B - Connector 1USB A (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 2.0 (High Speed); USB
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Frequently Asked Questions

For a USB device to be recognized, connect the USB device to the OTG cable, plug the OTG cable into the tablet, and then restart the tablet. When unplugging one device and connecting another, unplug both the OTG cable and the USB device, connect the new USB device to the OTG cable, plug the OTG cable into the tablet, and then restart the tablet. If your device is still not recognized, make sure that it’s capable of running on the power provided by your tablet. Otherwise, your device needs to be connected to an external power supply.
When two devices are connected using a standard USB cable or hub, one acts as the host and the other as the slave. For example, a laptop might be the host for a flash drive (the slave). OTG allows a device, such as a smartphone or tablet, to act as a host for peripherals, such as a digital camera, mouse or keyboard. Most Android phones and tablets support OTG Host Mode (Android 3.1 or newer). At this time, Apple iPhones and iPads do not.
A phone or tablet with a USB port usually acts as slave when attached to a USB host, such as a laptop. However, if the phone or tablet has a USB port that supports USB OTG, it can also function as a USB host. This allows you to connect a variety of peripherals, such as a flash drive, digital camera, SD card reader or external hard drive.
To take advantage of OTG, you'll need the following equipment: 1. An OTG-compatible cable, adapter or hub (standard USB won’t work) 2. A device that supports OTG Host Mode (check your device's specifications) It's important to pay attention to the connector type and gender you need. For example, to connect a thumb drive to an Android phone that has a micro USB port, you will need a USB OTG cable with a male micro USB Type-A connector on one end and a female USB Type-A connector on the other (see Tripp Lite Model Number U052-06N).

Additional FAQs may be available on the U05406N model support page.

Resources & Downloads

support icon

Do you own a
U054-06N

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.